MENU

Capacitors - Leaded/Through-hole - General Purpose


Capacitors - Leaded/Through-hole - General Purpose
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 16.0 6900 uF 10000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 25.0 2800 uF 11000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 35.0 1100 uF 8300 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 50.0 1000 uF 5000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 63.0 1000 uF 2200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 200.0 350 uF 460 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 250.0 56 uF 130 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 400.0 100 uF 150 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 16.0 8200 uF 33000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 25.0 4700 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 35.0 6800 uF 15000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 50.0 3300 uF 6800 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 63.0 1500 uF 6800 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 100.0 680 uF 3300 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 200.0 150 uF 1200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Snap-In Snap-In 250.0 100 uF 680 uF