MENU

Capacitors - Leaded/Through-hole - High Frequency


Capacitors - Leaded/Through-hole - High Frequency
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 30000.0 1 nF 1.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 3500.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 6000.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 7000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 10000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 12000.0 100 pF 300 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 15000.0 1.5 nF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 25000.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 27000.0 200 pF 200 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 30000.0 50 pF 800 pF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 63.0 0.0024 uF 0.022 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 250.0 0.002 uF 0.015 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 630.0 0.0001 uF 0.01 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitor Radial AC and Pulse Capacitor Radial 160.0 10 nF 100 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 160.0 0.011 uF 82 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 250.0 0.01 uF 62 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 400.0 0.0043 uF 27 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 630.0 0.0015 uF 15 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 850.0 0.001 uF 10 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1000.0 0.00047 uF 6.8 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1250.0 0.00047 uF 5.1 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1600.0 0.00047 uF 2.7 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 2000.0 0.00047 uF 1.6 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 2500.0 0.00047 uF 0.68 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 63.0 36 nF 1.1 F
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 160.0 24 nF 1.1 F
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 250.0 10 nF 680 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 400.0 1 nF 360 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 630.0 1.5 nF 160 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications Radial 630.0 1 nF 47 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 160.0 0.075 uF 3.9 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 250.0 0.047 uF 3 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 400.0 0.022 uF 1.2 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 630.0 0.01 uF 0.68 uF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 12000.0 400 pF 6 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 13000.0 4 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 14000.0 300 pF 1.6 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 15000.0 7 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 16000.0 250 pF 1.2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 17000.0 3 nF 3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 18000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic Screw Terminal 20000.0 160 pF 6 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 10000.0 10 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 12000.0 5 nF 5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 14000.0 100 pF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 16000.0 4 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 18000.0 7.6 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 20000.0 3 nF 7.6 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 22500.0 7.5 nF 7.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Pot Capacitors, External Cooling System Screw Terminal 25000.0 2.5 nF 5 nF