MENU

TOSZ 118078 product information

RF Power Barrel Capacitors for Dielectric Heating Equipment, R16 HQ Ceramic Dielectric

 Datasheet

FEATURES

These capacitors feature a Q-factor of greater than 10 000 which makes them ideal in operating frequency range from 0.1 MHz up to 30 MHz where high voltages and currents are present. The TOSZ model can be used as replacement for fixed vacuum...