MENU

125L Series product information

AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC

 Datasheet

FEATURES

Complying with IEC 60384-14 3rd edition
High reliability
Complete range of capacitance values

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes