MENU

BFC2 809 080.. product information

Film Dielectric Trimmers

 Datasheet

FEATURES

High temperature type
Housing dimensions: 10 mm x 11 mm x 11 mm
For a basic grid of 2.54 mm

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled