MENU

VY2 Series product information

AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC

 Datasheet

FEATURES

Complying with IEC 60384-14 4th edition
High reliability
Vertical (inline) kinked or straight leads

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled