MENU

195D product information

Solid Tantalum Chip Capacitors TANTAMOUNT™, Conformal Coated

 Datasheet

FEATURES

8 mm, 12 mm tape packaging to EIA-481 reeling per IEC 60286-3. 7" (178 mm) standard 13" (330 mm) available
US and European case sizes available
Terminations: 100 % tin (2) standard, tin / lead available