MENU

TR8 product information

Solid Tantalum Chip Capacitors MicroTan® Low ESR, Leadframeless Molded

 Datasheet

FEATURES

Lead (Pb)-free face-down terminations
8 mm tape and reel packaging available per EIA-481 and reeling per IEC 60286-3 7" [178 mm] standard
Low ESR


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes