MENU

94SVPD product information

SMD Aluminum Solid Capacitors with Conductive Polymer

 Datasheet

FEATURES

New OS-CON 94SVPD series provides improved characteristics with up to 125 C temperature capability and 35 V maximum voltage rating in a SMD package
Improved damp heat (steady state) 85 C x 85 % RH performance
Suitable for use in smoothing circuits of vehicle-mounted equipment, industrial equipment, etc.


Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled