|
|
|
|
| Capacitors: Low ESR - Solid |
| Type | Capacitors, Fixed |
| Technology | Tantalum, Solid |
| Brand | Vishay Sprague |
|
| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| 550D |  | Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies | Through Hole | 10 | 82 µF | 220 µF |
| 15 | 56 µF | 150 µF |
| 20 | 27 µF | 100 µF |
| 35 | 8.2 µF | 47 µF |
| 50 | 5.6 µF | 22 µF |
| 6 | 150 µF | 330 µF |
| 591D |  | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | Surface Mount | 10 | 10 µF | 330 µF |
| 16 | 4.7 µF | 220 µF |
| 20 | 33 µF |
| 25 | 2.2 µF | 68 µF |
| 35 | 1 µF | 10 µF |
| 4 | 22 µF | 1000 µF |
| 6.3 | 15 µF | 1500 µF |
| 594D |  | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR | Surface Mount | 10 | 15 µF | 680 µF |
| 16 | 330 µF |
| 20 | 4.7 µF | 120 µF |
| 25 | 3.3 µF | 100 µF |
| 35 | 2.2 µF | 47 µF |
| 4 | 33 µF | 1500 µF |
| 50 | 1 µF | 15 µF |
| 6.3 | 22 µF | 1000 µF |
| 597D |  | Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV | Surface Mount | 10 | 330 µF | 680 µF |
| 16 | 220 µF | 220 µF |
| 20 | 330 µF |
| 25 | 68 µF | 150 µF |
| 35 | 47 µF | 47 µF |
| 4 | 470 µF | 1500 µF |
| 50 | 15 µF | 47 µF |
| 6.3 | 330 µF | 1000 µF |
| 63 | 22 µF | 22 µF |
| T97 |  | Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | 10 | 330 µF | 680 µF |
| 16 | 220 µF | 220 µF |
| 4 | 470 µF | 1500 µF |
| 50 | 15 µF | 47 µF |
| 6.3 | 330 µF | 1000 µF |
| 22 µF | 330 µF |
| TR3 |  | Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case | Surface Mount | 10 | 4.7 µF | 470 µF |
| 16 | 3.3 µF | 220 µF |
| 20 | 1 µF | 100 µF |
| 25 | 47 µF |
| 35 | 0.47 µF | 22 µF |
| 4 | 15 µF | 680 µF |
| 50 | 1 µF | 10 µF |
| 6.3 | 10 µF | 470 µF |
| TR8 |  | Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded | Surface Mount | 10 | 10 µF | 47 µF |
| 16 | 1 µF | 4.7 µF |
| 4 | 33 µF | 220 µF |
| 6.3 | 10 µF | 33 µF |
| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |