Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
550D Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
35 8.2 µF 47 µF
50 5.6 µF 22 µF
6 150 µF 330 µF
591D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 10 10 µF 330 µF
16 4.7 µF 220 µF
20 33 µF
25 2.2 µF 68 µF
35 1 µF 10 µF
4 22 µF 1000 µF
6.3 15 µF 1500 µF
594D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR Surface Mount 10 15 µF 680 µF
16 330 µF
20 4.7 µF 120 µF
25 3.3 µF 100 µF
35 2.2 µF 47 µF
4 33 µF 1500 µF
50 1 µF 15 µF
6.3 22 µF 1000 µF
597D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV Surface Mount 10 330 µF 680 µF
16 220 µF 220 µF
20 330 µF
25 68 µF 150 µF
35 47 µF 47 µF
4 470 µF 1500 µF
50 15 µF 47 µF
6.3 330 µF 1000 µF
63 22 µF 22 µF
T97 Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 10 330 µF 680 µF
16 220 µF 220 µF
4 470 µF 1500 µF
50 15 µF 47 µF
6.3 330 µF 1000 µF
22 µF 330 µF
TR3 Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case Surface Mount 10 4.7 µF 470 µF
16 3.3 µF 220 µF
20 1 µF 100 µF
25 47 µF
35 0.47 µF 22 µF
4 15 µF 680 µF
50 1 µF 10 µF
6.3 10 µF 470 µF
TR8 Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 47 µF
16 1 µF 4.7 µF
4 33 µF 220 µF
6.3 10 µF 33 µF
ST Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)