Capacitors: Low ESR - Through hole
Type Capacitors, Fixed
Mounting Through Hole
Brands Vishay BCcomponents, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Voltage (V) Capacitance (min) Capacitance (max)
096 PLL-4TSI Aluminum Aluminum Capacitors Power Long Life 4-Terminal Snap-in 350 1800 µF 2700 µF
385 680 µF
400
420 1500 µF
450 560 µF 1800 µF
500 390 µF 1500 µF
135 RLI Aluminum Aluminum Capacitors, Radial Low Impedance 10 470 µF 10000 µF
100 22 µF 680 µF
16 220 µF 6800 µF
25 4700 µF
35 100 µF 3300 µF
50 2200 µF
6.3 470 µF 10000 µF
63 47 µF 1000 µF
81D Aluminum Aluminum Capacitors, + 105 °C, Snap-in 100 470 µF 2200 µF
105 68 µF 12000 µF
125 470 µF 2200 µF
200 220 µF 1000 µF
250
300
35 4700 µF 12000 µF
40
400 68 µF 330 µF
450
50 1200 µF 6800 µF
63 1000 µF
79 4700 µF
81DA Aluminum Aluminum Capacitors, + 105 °C, Snap-in 105 270 µF 15000 µF
200 330 µF 820 µF
25 10000 µF 15000 µF
250 270 µF 820 µF
30 10000 µF 15000 µF
300 270 µF 560 µF
35 4700 µF 10000 µF
40
50 6800 µF 6800 µF
63
V735P Film, Polypropylene, Metallized Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene 100 1 µF 30 µF
200 20 µF
400 10 µF
550D Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
35 8.2 µF 47 µF
50 5.6 µF 22 µF
6 150 µF 330 µF
ST Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current 100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
Series Technology Description Voltage (V) Capacitance (min) Capacitance (max)