| Series | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |
| HPC0201A |  | Silicon | High Performance, High Precision Surface Mount 0201 Capacitor | 0201 | 25 | 39 pF | 39 pF |
| 6 | 0.4 pF | 0.4 pF |
| HPC0402B/C |  | Silicon | High Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications | 0402 | 10 | 0.6 pF | 47 pF |
| 16 | 18 pF |
| 25 | 12 pF |
| 6 | 180 pF |
| HPC0603A |  | Silicon | High Performance, High Precision Surface Mount 0603 Capacitor | 0603 | 10 | 0.8 pF | 180 pF |
| 16 | 120 pF |
| 25 | 47 pF |
| 50 | 33 pF |
| 6 | 560 pF |
| 591D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | | 10 | 10 µF | 330 µF |
| 16 | 4.7 µF | 220 µF |
| 20 | 33 µF |
| 25 | 2.2 µF | 68 µF |
| 35 | 1 µF | 10 µF |
| 4 | 22 µF | 1000 µF |
| 6.3 | 15 µF | 1500 µF |
| 594D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR | | 10 | 15 µF | 680 µF |
| 16 | 330 µF |
| 20 | 4.7 µF | 120 µF |
| 25 | 3.3 µF | 100 µF |
| 35 | 2.2 µF | 47 µF |
| 4 | 33 µF | 1500 µF |
| 50 | 1 µF | 15 µF |
| 6.3 | 22 µF | 1000 µF |
| 597D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV | | 10 | 330 µF | 680 µF |
| 16 | 220 µF | 220 µF |
| 20 | 330 µF |
| 25 | 68 µF | 150 µF |
| 35 | 47 µF | 47 µF |
| 4 | 470 µF | 1500 µF |
| 50 | 15 µF | 47 µF |
| 6.3 | 330 µF | 1000 µF |
| 63 | 22 µF | 22 µF |
| T97 |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | | 10 | 330 µF | 680 µF |
| 16 | 220 µF | 220 µF |
| 4 | 470 µF | 1500 µF |
| 50 | 15 µF | 47 µF |
| 6.3 | 330 µF | 1000 µF |
| 22 µF | 330 µF |
| TR3 |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case | | 10 | 4.7 µF | 470 µF |
| 16 | 3.3 µF | 220 µF |
| 20 | 1 µF | 100 µF |
| 25 | 47 µF |
| 35 | 0.47 µF | 22 µF |
| 4 | 15 µF | 680 µF |
| 50 | 1 µF | 10 µF |
| 6.3 | 10 µF | 470 µF |
| TR8 |  | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded | | 10 | 10 µF | 47 µF |
| 16 | 1 µF | 4.7 µF |
| 4 | 33 µF | 220 µF |
| 6.3 | 10 µF | 33 µF |
| Series | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|