| Series | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |
| 572D |  | Solid Tantalum Chip Capacitors Tantamount? Low Profile, Conformal Coated, Maximum CV | 10 | 10 µF | 100 µF |
| 16 | 22 µF | 22 µF |
| 25 | 2.2 µF | 10 µF |
| 4 | 33 µF | 330 µF |
| 6.3 | 220 µF |
| 591D |  | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | 10 | 10 µF | 330 µF |
| 16 | 4.7 µF | 220 µF |
| 20 | 33 µF |
| 25 | 2.2 µF | 68 µF |
| 35 | 1 µF | 10 µF |
| 4 | 22 µF | 1000 µF |
| 6.3 | 15 µF | 1500 µF |
| 592D |  | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Conformal Coated, Maximum CV | 10 | 10 µF | 330 µF |
| 16 | 4.7 µF | 220 µF |
| 20 | 33 µF |
| 25 | 2.2 µF | 68 µF |
| 35 | 1 µF | 10 µF |
| 4 | 22 µF | 2200 µF |
| 50 | 10 µF | 10 µF |
| 6.3 | 6.8 µF | 2200 µF |
| Series | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
|