Capacitors - Medical
Showing 1 to 50 of 139 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage (V) ▲▼ | Mounting ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self- | Power Electronic Capacitors (PEC) | 15 uF | 230 uF | |||
Enlarge | Capacitors, Fixed, Power Electronic | Metallized polypropylene film, self- | Power Electronic Capacitors (PEC) | 11 uF | 230 uF | |||
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 2 | SMD, molded | 10 µF | 10 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 4 | SMD, molded | 2.2 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 4 | SMD, molded | 2.2 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | 4 | SMD, molded | 68 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 4 | SMD, molded | 1 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 6 | SMD, molded | 1.5 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 6 | SMD, molded | 1.5 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | 6.3 | SMD, molded | 2.2 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 6.3 | SMD, molded | 1 µF | 47 µF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 6.3 | Surface Mount | 120 nF | 150 nF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications (Reflow Soldering) | 6.3 | Surface Mount | 120 nF | 150 nF | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | 3000 | Screw Terminal | 200 pF | 1.5 nF | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | 5000 | Screw Terminal | 500 pF | 1 nF | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | 7500 | Screw Terminal | 10 pF | 100 pF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 10 | Snap-In | 10000 uF | 150000 uF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 10 | SMD, molded | 1 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 10 | SMD, molded | 1 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | 10 | SMD, molded | 1.5 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 10 | SMD, molded | 1 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 16 | Snap-In | 6800 uF | 100000 uF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 16 | SMD, molded | 680 nF | 150 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 16 | SMD, molded | 680 nF | 150 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | 16 | SMD, molded | 1 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 16 | SMD, molded | 1 µF | 10 µF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 16 | Surface Mount | 27 nF | 47 nF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications (Reflow Soldering) | 16 | Surface Mount | 27 nF | 47 nF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 20 | SMD, molded | 470 nF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 20 | SMD, molded | 470 nF | 100 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | 20 | SMD, molded | 2.2 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 20 | SMD, molded | 330 nF | 10 µF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 25 | Snap-In | 4700 uF | 68000 uF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 25 | SMD, molded | 330 nF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 25 | SMD, molded | 330 nF | 47 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 25 | SMD, molded | 1 µF | 4.7 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 35 | SMD, molded | 100 nF | 22 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 35 | SMD, molded | 100 nF | 22 µF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 40 | Snap-In | 3300 uF | 47000 uF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | 40 | SMD, molded | 1 µF | 1 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 50 | SMD, molded | 100 nF | 15 µF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Tantamount™, Molded Case, Very Low DCL | 50 | SMD, molded | 100 nF | 10 µF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 63 | Snap-In | 2200 uF | 22000 uF | |
Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | 63 | SMD, molded | 4.7 µF | 10 µF | |
Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Economic Printed Wiring | 100 | Snap-In | 680 uF | 10000 uF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 100 | Surface Mount | 1 pF | 100 nF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperatures 175 °C / 200 °C | 100 | Surface Mount | 0.1 pF | 47 pF | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications (Reflow Soldering) | 100 | Surface Mount | 1 pF | 100 nF | |
Enlarge | Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | 150 | Radial | 0.35 pF | 27 pF | |
Enlarge | Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | 150 | Radial | 2.5 pF | 65 pF |