- Technology
-
- Aluminum (16)
- Radial (9)
- Axial (6)
- Snap In/Screw Terminal (1)
- Ceramic (19)
- Multilayer SMD (6)
- Noble Metal (6)
- Specialty (6)
- Singlelayer (13)
- RF Power (7)
- Multilayer SMD (6)
- Film (3)
- Heavy Current Power (5)
- Tantalum (40)
- Thin Film (80)
- Aluminum (16)
- Mounting and Construction
-
- Surface Mount (34)
- Molded (11)
- Conformal Coated (16)
- Face-Down (1)
- Leaded/Through-hole (9)
- Radial (9)
- Axial (9)
- Snap In (1)
- Screw Terminal (7)
- Low Profile (6)
- Wire Bondable (80)
- Surface Mount (34)
- Applications and Features
-
- Military/Aerospace
- QPL/MIL (3)
- CECC/EN (8)
- DSCC (12)
- High Reliability (45)
- Heavy Current Power (5)
- Power Electronic (5)
- RFI Class X/Y (13)
- RF / Wireless Handheld (16)
- Low ESR (10)
- High Reliability (50)
- Automotive (27)
- High Temperature (3)
- High Temperature (3)
- High Frequency (2)
- Medical (18)
- Telecom (9)
- Infrastructure (28)
- Mobile Devices (17)
- Industrial (49)
- High Temperature (3)
- Consumer (29)
- Computer (19)
- General Purpose (26)
- Pulse Capacitor (16)
- Military/Aerospace
- Capacitance
-
- below 1 nF (57)
- 1 nF to 100 nF (5)
- 101 nF to 10 µF (8)
- 10.1 µF to 1 mF (32)
- above 1 mF (29)
- Voltages
-
- below 10 V (34)
- 10 V to 25 V (47)
- 26 V to 50 V (46)
- 51 V to 100 V (24)
- 101 V to 500 V (20)
- 501 V to 2000 V (6)
- above 2000 V (11)
Latest Press Release
-
- Vishay Intertechnology Announces New Shorter Lead Times for CDR MIL-Qualified MLCCs for Military and Aerospace Applications November 21, 2011
- Vishay Intertechnology’s New T16 Series of Tantalum-Cased Wet Tantalum Capacitors for Avionics and Aerospace Applications Features Glass-to-Tantalum Hermetic Seals, 1.5 V Reverse Voltage Capability, and Enhanced Vibration and Thermal Shock Capabilities May 16, 2011
All Capacitors press releases
Related Information
- Related Documents (111):
- Application Notes (4)
- Counterfeit Statement (1)
- FAQ (1)
- General Information (7)
- Instructions (4)
- Ordering Info (2)
- Packaging Information (3)
- Promotional Materials (43)
- Quality Info (2)
- Reference Data (6)
- Selector Guides (14)
- Standard Values (1)
- Tape and Reel Info (1)
- Technical Notes (12)
- Technical Papers (18)