Capacitors - Military/Aerospace - Axial
Related Information
|
Series
|
Product Image
|
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 4.7 µF | 470 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 10 | 330 µF | 10000 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 16 | 330 µF | 6800 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 200 | 2.2 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 25 | 100 µF | 4700 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 40 | 47 µF | 1500 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature | Axial | 63 | 1 µF | 680 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature, DIN-Based | Axial | |||||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature, High Ripple Current | Axial | 100 | 47 µF | 470 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature, High Ripple Current | Axial | 25 | 470 µF | 6800 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature, High Ripple Current | Axial | 40 | 220 µF | 2200 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial High Temperature, High Ripple Current | Axial | 63 | 100 µF | 1000 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 10 | 33 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 16 | 10 µF | 470 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 25 | 10 µF | 220 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 35 | 1 µF | 150 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 40 | 2.2 µF | 100 µF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Solid Axial | Axial | 6.3 | 47 µF | 1 mF | ||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Axial Miniature, Long-Life | Axial | |||||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 125 °C, Miniature, Axial Lead | Axial | 6.8 pF | 3.9 nF |