Capacitors - Military/Aerospace - Multilayer SMD
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 100 | 1.0pF | 470nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | 50 | 390nF | 470nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | Surface Mount | 100 | 0.5pF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | Surface Mount | 100 | 0.5pF | 180pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | Surface Mount | 50 | 100pF | 10nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05001 | Surface Mount | 250 | 1.0pF | 100pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05002 | Surface Mount | 250 | 1.0pF | 100pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05002 | Surface Mount | 100 | 1.0pF | 27pF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | Surface Mount | 100 | 100pF | 220nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | Surface Mount | 200 | 0.5pF | 3.3nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | Surface Mount | 100 | 820pF | 680nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | Surface Mount | 200 | 0.5pF | 10nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 100 | 0.5pF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 16 | 27nF | 100nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 200 | 0.5pF | 390nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 500 | 0.5pF | 6.8 µF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 6.3 | 120nF | 150nF | ||
| Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 600 | 0.5pF | 10nF |