Searching . . .

Capacitors - Military/Aerospace - Disc DC

Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min)
Capacitance (max)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 1000 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 1000 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 2000 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 2000 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 3000 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 3000 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 500 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC Through hole 500 100 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Disc Capacitors, 20 kVDC Screw Mounting, Class 2 Ceramic Screw mounting 20000 350 pF 5 nF