Capacitors - Military/Aerospace - Low ESR
Latest Press Release
-
- Vishay Intertechnology Announces New W Case Size for High-Capacitance, High-Voltage, Low-ESR TR3 Molded Tantalum Chip Capacitor May 02, 2011
- Vishay’s New TF3 TANTAMOUNT® Low-ESR Solid Tantalum Chip Capacitors in Three Molded Case Sizes Feature Built-In Fuse for Safety-Critical Applications January 27, 2010
All Capacitors press releases
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 10 | 20 µF | 750 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 100 | 2.5 µF | 86 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 125 | 1.7 µF | 56 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 15 | 15 µF | 540 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 25 | 10 µF | 350 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 30 | 8 µF | 300 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 35 | 15 µF | 270 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 50 | 5 µF | 160 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 6 | 30 µF | 1.2 mF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 60 | 4 µF | 140 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 75 | 3.5 µF | 110 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR | Through Hole | 8 | 25 µF | 850 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 10 | 4.7 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 16 | 3.3 µF | 150 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 20 | 1.0 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 25 | 1.0 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 35 | 0.47 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 4 | 15 µF | 680 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 50 | 1.0 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 6.3 | 10 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 10 | 20 µF | 1.8 mF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 100 | 4.7 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 125 | 2.7 µF | 82 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 15 | 15 µF | 1.2 mF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 16 | 33 µF | 1.2 mF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 25 | 10 µF | 850 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 30 | 8.0 µF | 560 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 40 | 12 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 50 | 5.0 µF | 430 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 6 | 30 µF | 2.2 mF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 6.3 | 68 µF | 2.2 mF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 60 | 4.0 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 63 | 8.2 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 75 | 3.5 µF | 250 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 8 | 25 µF | 850 µF | ||
| Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved | Axial | 80 | 6.8 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 10 | 47 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 16 | 33 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 20 | 15 µF | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 25 | 15 µF | 33 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 35 | 4.7 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 50 | 4.7 µF | 4.7 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Low ESR | Surface Mount | 6 | 68 µF | 220 µF | ||
| Capacitors, Fixed, Power Electronic | Metallized polypropylene film | Capacitors for Power Electronic (PEC) - Cylindrical | 0.1 µF | 470 µF | ||||
| Capacitors, Fixed, Power Electronic | Metalized polypropylene | Capacitors for Power Electronics (PEC) - Cylindrical | 15 µF | 230 µF | ||||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 10 | 10 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 16 | 6.8 µF | 150 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 20 | 4.7 µF | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 25 | 2.2 µF | 33 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 35 | 1.5 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 4 | 68 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 50 | 0.47 µF | 6.8 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Low ESR Solid Tantalum Chip Capacitors, Tantamount® Molded Case, Built-In-Fuse | Surface Mount | 6.3 | 15 µF | 330 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 10 | 1.5 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 16 | 1.0 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 20 | 0.68 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 25 | 0.47 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 35 | 0.10 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 4 | 4.7 µF | 68 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 50 | 0.10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance | Surface Mount | 6.3 | 2.2 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 10 | 2.2 µF | 470 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 16 | 2.2 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 20 | 1.0 µF | 150 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 25 | 1.0 µF | 100 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 35 | 0.47 µF | 22 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 4 | 15 µF | 1 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 50 | 1.0 µF | 15 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 6.3 | 10 µF | 1 mF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR | Surface Mount | 63 | 4.7 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Lead Frameless Molded | Surface Mount | 10 | 2.2 µF | 47 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Lead Frameless Molded | Surface Mount | 16 | 1.0 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Lead Frameless Molded | Surface Mount | 2.5 | 220 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Lead Frameless Molded | Surface Mount | 25 | 10 µF | 10 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Lead Frameless Molded | Surface Mount | 4 | 33 µF | 220 µF | ||
| Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Lead Frameless Molded | Surface Mount | 6.3 | 10 µF | 100 µF |