VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZCapacitorsVVMLCC v1.0 Modeling Program
Contact information for:
Distributors
Sales Representatives
Sales Offices

Vishay Vitramon's Capacitor Modeling program (VVMLCC v1.0) is intended to provide SPICE-like, general impedance and power dissipation data for Vishay Vitramon's surface mount capacitors. This data then can be used in the development of more complex models of capacitor/circuit behavior.

To install and run VMLCC Program v1.0, you must meet the following minimum system requirements:

Intel Pentium/166Mhz or Compatible
Microsoft Windows 95/98, NT 4 (SP 3) or Win 2000
64MB RAM
5MB Hard Disk space
CD-ROM Drive
SVGA or higher resolution (800x600. 256 Color)

Download: Vishay Vitramon Capacitor Modeling Program 1.0 (setup.exe, 2.87 MB)

Installation: Once you have saved the setup.exe file to your hard drive, double click on the setup.exe file, and follow the instructions to install the program.

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account