VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Polyester (53 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Application Note (1)
  Instructions (1)
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (8)
  Promotional Material (4)

MKT1820: High Temperature Metallized Polyester Film Capacitor

MKT1820
  • Temperature up to 125° C
  • RoHS-compliant
  • Voltage range: 63 to 1000 VDC
  • Pitch range: 10 to 27.5 mm
  • General purpose applications including interference suppression in low voltage applications

More info >     Datasheet

 Start a customized parametric search or find a datasheet by using the links below.
Mounting & Construction
Through hole
    Radial (31)
Applications
RFI (AC Mains) (15)
DC (Film) (20)
Pulse-AC/Precision (Film) (2)
Capacitance
below 1 nF (5)
1 nF to 100 nF (35)
101 nF to 10 µF (34)
10.1 µF to 1 mF (3)
above 1 mF (1)
Voltages (AC/DC)
26 V to 50 V (2)
51 V to 100 V (16)
101 V to 500 V (36)
501 V to 2000 V (17)
The product links on this page are associated with these brand(s): Vishay BCcomponents, Vishay Draloric, Vishay Roederstein, Vishay Sprague
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account