VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Polyester>RFI (AC Mains) (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Application Note (1)
  Technical Note (4)
  Promotional Material (3)
Capacitors: Polyester - RFI (AC Mains)
TypeCapacitors, Fixed
MountingThrough Hole
BrandVishay Roederstein

All 15 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 22 nF 0.47 µF
F1722-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.47 µF
F1772-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1772-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1773-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)253 10 nF 2.2 µF
F1774-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1774-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1774-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account