Capacitors - Polymer
Polymer capacitors feature a hight volumetric efficiency that allows smaller devices to have higher capacitance values. Vishay offers polymer capacitors in a variety of surface-mount case sizes for applications such as military, portable consumer, computer/ server, network infrastracture equipment, and many others.
Polymer capacitors are constructed with a highly conductive polymer as the cathode system. For the anode, tantanum is used together with tantalum oxide dielectric. This construction gives polymer capacitors all the advantages of traditional tantalum capacitors while reducing equivalent series resistance (ESR) and eliminating manganese dioxide, which is a source of catastrophic failure in tranditional tantalum capacitors.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Case (EIA & Mil) ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 2.5 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 2.5 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 2.5 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 2.5 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 2.5 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 2.5 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 22 µF | 22 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 33 µF | 33 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 2.5 | 1 mF | 1 mF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 3 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 3 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 3 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 3 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 3 | 680 µF | 680 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 4 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 4 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 4 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 4 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 4 | 470 µF | 470 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 4 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 4 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 4 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 4 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 4 | 10 µF | 10 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 4 | 15 µF | 15 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 4 | 22 µF | 22 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 4 | 33 µF | 33 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 4 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | See datasheet | 4 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 6.3 | 33 µF | 33 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 6.3 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 6.3 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 6.3 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 6.3 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 6.3 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 6.3 | 47 µF | 47 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 6.3 | 68 µF | 68 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 6.3 | 100 µF | 100 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 6.3 | 150 µF | 150 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 6.3 | 220 µF | 220 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | See datasheet | 6.3 | 330 µF | 330 µF | |
Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | See datasheet | 10 | 22 µF | 22 µF |