VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Polypropylene (36 datasheets)

339 X2 Film Capacitor: New Interference Suppression X2 275 VAC

339 X2
  • Small size X2 metallized polypropylene film capacitor
  • RoHS-compliant
  • Extended range and low profile
  • Approvals: ENEC, UL1414, UL1283, CSA No.1, CSA No.8, and CQC; according to IEC 60384-14 (2nd edition) and EN132400 standards
  • Applications include: interference suppression: line-to-line filtering of the mains

More info >     Datasheet

MKP1840M: Miniaturized Metallized Polypropylene Film Capacitor

MKP-1841
  • Miniaturized with extensive voltage, pitch and capacitance ranges
  • Voltage range: from 250 to 2000 VDC
  • Pitch range: from 5 to 37.5 mm
  • Capacitance range: from 0.001 to 6.8 µF
  • RoHS-compliant
  • AC and Pulse applications include: high frequency and pulse operations.

More info >     Datasheet

Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (2)
  Technical Note (8)
  Promotional Material (4)
Press Releases
Capacitors: Polypropylene
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 36 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
KP 1830infoFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13Through Hole250 2.2 nF 15 nF
63 3.3 nF 22 nF
630 100 pF 1.5 nF
MKP 335 5 X2infoFilm, PolypropyleneClass X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxedThrough Hole275 10 nF 0.47 µF
MKP 336 6 Y2infoFilm, PolypropyleneClass Y2, AC 250V, C-range 1nF-47nF, 10-15mm pitch, boxedThrough Hole 1 nF 47 nF
MKP 338 2 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
MKP 338 4 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 10 nF 3.3 µF
305 3.3 µF 10 µF
MKP 338 6 Y2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 1 nF 0.47 µF
MKP 339 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
MKP 416 to 420infoFilm, PolypropyleneMetallized Polypropylene Film Capacitors MKP Radial Potted TypeThrough Hole160 24 nF 1.1 µF
250 10 nF 0.68 µF
400 1 nF 0.36 µF
63 36 nF 1.1 µF
630 1.5 nF 0.16 µF
Type 715PinfoFilm, PolypropylenePolypropylene Film Capacitors Orange Drop¤, Low LossThrough Hole1200 12 nF 33 µF
1600
200
400
600
800
Type 715P HVinfoFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VACThrough Hole1000000 1 nF 10 nF
1800
1800000
Type 716PinfoFilm, PolypropylenePolypropylene Film Capacitors High Performance, Orange Drop¤Through Hole1200 10 nF 39 nF
1600
200
400
600
800
F1778-AC305VinfoFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards Through Hole250 2 pF 12 µF
KP/MMKP 376infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted TypeThrough Hole630 4.7 nF 0.27 µF
MKP 1842infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400VThrough Hole400 10 nF 0.68 µF
MKP 1844infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400VThrough Hole400 10 nF 1 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole160 75 nF 6.2 µF
250 47 nF 3.9 µF
400 22 nF 2 µF
630 10 nF 1 µF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole100 18 nF 0.1 µF
160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
630 1.5 nF 10 nF
MKP 385infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted TypeThrough Hole1600 2 nF 33 nF
2000 1 nF 20 nF
MKP/MKP 378infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted TypeThrough Hole1000 3 nF 0.22 µF
1600 5.6 nF 0.1 µF
2000 3.3 nF 51 nF
630 15 nF 0.68 µF
Type 730PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Frequency, Wrap-and-Fill, Metalized PolypropyleneThrough Hole100 0.22 µF 10 µF
630 22 nF 1 µF
Type 735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metalized PolypropyleneThrough Hole100000 1 µF 30 µF
400000
V735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metallized PolypropyleneThrough Hole100 1 µF 30 µF
200 20 µF
400 10 µF
F1778-275VinfoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP)Through Hole275
F1779infoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT)Through Hole275
KP 374infoPolypropylene filmAC and Pulse Polypropylene Film Foil Capacitors KP Radial Epoxy Lacquered TypeThrough Hole
KP/MKP 375infoPolypropylene filmAC and Pulse Polypropylene Film Capacitors KP/MKP Radial Epoxy Lacquered TypeThrough Hole 0.1 µF 270 µF
MKP 1837infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16Through Hole160 10 nF 0.1 µF
MKP 1839infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16Through Hole160 33 nF 10 µF
250 10 nF 6.8 µF
400 6.8 nF 2.2 µF
630 1 nF 1.5 µF
MKP 1840.../...-MinfoPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200Through Hole1000 4.7 nF 1.5 µF
1600 6.8 nF 0.68 µF
2000 1 nF 68 nF
250 10 nF 6.8 µF
400 6.8 nF
630 1 nF 4.7 µF
MKP 1846infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16Through Hole1000 3.3 nF 0.22 µF
1600 1 nF
2000 0.1 µF
630 6.8 nF 0.68 µF
MKP 336 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 10 nF 12 µF
MKP 3362 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 338 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type
MKP 422infoPolypropylene filmMetallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage ApplicationsThrough Hole 1 nF 47 nF
MKP 479infoPolypropylene filmAC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered TypeThrough Hole 10 nF 3.9 µF
MMKP 383infoPolypropylene filmAC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted TypeThrough Hole 1 nF 2.7 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account