|
|
April 22,
2009
|  |
Vishay Releases Industry’s First Wet Tantalum
Capacitors in True Surface-Mountable, Molded Package
|
|
February 16,
2009
|  |
Vishay Releases New EKX Series of Radial Aluminum
Capacitors With Z as Low as 22 mΩ, Capacitance Values up to
15000 µF, and Ripple Currents to 3420 mA
|
|
February 04,
2009
|  |
Vishay Releases New Series of High-Voltage,
Screw-Mounting Disc Capacitors with Capacitance Values up to 8000
pF Over a 10 kVDC to 40 kVDC Voltage Range
|
|
January 23,
2009
|  |
Vishay Releases New 146 RTI Series of Radial,
High-Temperature, Low-Impedance Aluminum Capacitors With Z as Low
as 18 mΩ, Capacitance Values up to 6800 µF, and Ripple
Currents to 3200 mA at +125 °C
|
|
December 03,
2008
|  |
Vishay’s TR8 MicroTan™ Tantalum Chip
Capacitor Named as Winner of EDN China’s Annual Innovation
Award In Passive Component, Connector, and Sensor Category
|
|
November 05,
2008
|  |
Vishay Releases New ECL Series of SMD Aluminum
Capacitors With Z as Low as 90 mΩ, High Capacitance Values up
to 1500 µF, and High Ripple Currents to 670 mA
|
|
Sept. 26,
2008
|  |
Vishay Releases Three New X2 EMI Suppression Film
Capacitors With Increased Voltage Rating to 310 VAC
|
|
Sept. 19,
2008
|  |
Vishay’s VJ HVArc Guard® Surface-Mount
X7R MLCCs Now Available With Optional Polymer Terminations to
Reduce Failure Related to Mechanical Cracking
|
|
August 15,
2008
|  |
Vishay Extends 298D MicroTan™ Series With
Industry’s First Solid Tantalum Chip Capacitors to Offer 10
µF-4 V CV Rating in Molded 0402 Case Size
|
|
August 08,
2008
|  |
Vishay Extends Hi-Rel COTS T97 Series to Offer
Industry’s First Solid Tantalum Chip Capacitor With 63-V
Rating and 22-µF Capacitance
|
|
August 01,
2008
|  |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to
1000 µF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
July 09,
2008
|  |
Vishay Extends 150 CRZ Series of SMD Aluminum
Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values
up to 2200 µF, and Ripple Currents to 1007 mA at +105 °C
|
|
May 14,
2008
|  |
Vishay Releases New TR8 Series of Molded
MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in
0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for
the 0603 Case Size
|
|
March 31,
2008
|  |
Vishay’s HE3 Wet Tantalum High-Energy
Capacitor Chosen as Product of the Year by Electronic Products
China Magazine
|
|
January 16,
2008
|  |
Vishay’s HE3 Wet Tantalum High-Energy
Capacitor Rated Most Popular Product of 2007 by EE
Times/eeProductCenter
|
|
August 08,
2007
|  |
Vishay Extends 298D MicroTan™ Series with Industry's First Solid
Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case
Size
|
|
July 09,
2007
|  |
Vishay Releases New HE3 Wet Tantalum High-Energy Capacitor With Ultra-High Capacitance Range of 3300 µF to 72000 µF
|
|
June 22,
2007
|  |
Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability
Screening and Surge Current Testing Options With Ultra-Low ESR Values From
0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes
|
|
May 11,
2007
|  |
Vishay’s Industry-First VJ HVArc Guard® Surface-Mount X7R MLCCs
Prevent Surface Arc-Over With Voltage Ratings From 250 VDC to 1000 VDC and
Capacitance Range of 100 pF to 0.27 µF
|
|
April 13,
2007
|  |
Vishay's New VJ Series of Surface-Mount Open-Mode Design MLCCs Offers
X7R and C0G Dielectrics, Complete Range of Voltage Ratings from 16 VDC to
3000 VDC, and Capacitance Ranges of 10 pF to 1.8 µF
|
|
February 16,
2007
|  |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF
|
|
February 14,
2007
|  |
Vishay’s New VJ HVArc Guard Surface-Mount C0G MLCCs are Industry’s First Designed to Prevent Surface Arc-Over at High Voltages With Capacitance Ranges of 10 pF to 2700 pF
|
|
August 25,
2006
|  |
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω
|
|
July 28,
2006
|  |
Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes
|
|
June 21,
2006
|  |
Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes
|
|
May 17,
2006
|  |
Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications
|
|
April 26,
2006
|  |
Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free, Surface-Mount Package
|
|
April 26,
2006
|  |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
February 10,
2006
|  |
New Vishay 093 PMG-SI Aluminum Capacitors Achieve 2,000 Hours Rated Useful Lifetime at +85 °C
|
|
November 30,
2005
|  |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V
|
|
November 11,
2005
|  |
Vishay TR3 Molded Tantalum Chip
Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current
Handling Up to 2.07 A
|
|
October 14,
2005
|  |
Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 µF and 33 µF
|
|
July 29,
2005
|  |
Vishay's New SuperTan® Extended-Range Capacitors OfferIndustry-High 6000 Microfarad Capacitance in Standard T4 Package
|
|
November 07,
2003
|  |
Vishay's New X2 Interference Suppression Film Capacitors Feature Capacitance Values from 0.001 µF to 4.7 µF and Pitch Sizes Down to 7.5 mm
|
|
October 31,
2003
|  |
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height
|
|
Sept. 19,
2003
|  |
Vishay's NC Series Thin Film, Single-Value Chip and Wire Capacitors Improve Hybrid Circuit Design With Small 0.020-in.2 Dimensions and Capacitance Values up to 1000 pF
|
|
June 05,
2003
|  |
New Heavy-Duty, Metallized-Film Power Capacitors Offer Current Ratings up to 150 A and Low Self-Inductance in Compact, Easy-Mounting Radial Design
|
|
December 16,
2002
|  |
New Tantalum Chip Capacitor Combines Capacitance of 1500 µF with ESR Values of 13 mΩ
|
|
November 27,
2002
|  |
New Double-Sided, Metallized, Polypropylene Film Capacitor From Vishay Features Miniaturized Case Sizes: As Low as 4.0 mm Wide x 10.0 mm Long with 9.0-mm Height
|
|
November 11,
2002
|  |
Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications
|
|
July 12,
2002
|  |
New Metallized Polyester Film Capacitor Provides High-Reliability Operation With Broad Selection of Small Case Sizes, Voltage Ratings
|
|
April 19,
2002
|  |
Low-Profile, Low-Voltage Power Factor Correction Tubular Capacitors With Industry-Low Diameter Provide Compact Design, High Reliability, and Increased Heat Dissipation
|
|
March 20,
2002
|  |
New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes
|
|
November 16,
2001
|  |
New Low-Inductance Metallized-Film Power Capacitors Provide Industry's Highest RMS Current Rating, Longer Guaranteed Lifetimes, and Exceptional Reliability
|
|
July 12,
2001
|  |
BCcomponents boosts its leading position in axial capacitors with extended product range
|
|
July 04,
2001
|  |
BCcomponents welcomes newest addition to family of snap-in capacitors
|
|
June 08,
2001
|  |
New Vishay Tantamount® Tantalum Chip Capacitor Sets Industry Standard for ESR Rating
|
|
May 15,
2001
|  |
157 PUM-SI miniature snap-in electrolytic capacitor gives longer life at reduced cost
|
|
April 12,
2001
|  |
BCcomponents launches SMD electrolytic capacitor with low ESR and high ripple current capabilities
|
|
March 16,
2001
|  |
New Vishay MLCCs Are First On Market With X8R Dielectric, Maximum 150°C Rating
|
|
March 13,
2001
|  |
BCcomponents to upgrade 198 PHR capacitor range specifications by 30 %
|
|
February 01,
2001
|  |
BCcomponents launches 140 CLH high temperature SMD electrolytic capacitor
|
|
November 10,
2000
|  |
Vishay Offers Tip 'N Ring™: Chip Capacitors Optimized for Filtering on Tip and Ring Lines in Communications Circuits
|
|
October 03,
2000
|  |
BCcomponents at forefront of polypropylene film capacitor technology
|
|
June 21,
2000
|  |
Introducing BCcomponents' innovative 105 °C axial electrolytic capacitor for electronic lighting ballasts
|
 |