VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Pulse-AC/Precision (Film) (21 datasheets)

MKP1840M: Miniaturized Metallized Polypropylene Film Capacitor

MKP-1841
  • Miniaturized with extensive voltage, pitch and capacitance ranges
  • Voltage range: from 250 to 2000 VDC
  • Pitch range: from 5 to 37.5 mm
  • Capacitance range: from 0.001 to 6.8 µF
  • RoHS-compliant
  • AC and Pulse applications include: high frequency and pulse operations.

More info >     Datasheet

Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (14):
  Application Note (1)
  Ordering Info (1)
  Selector Guide (2)
  Technical Note (6)
  Promotional Material (4)
Capacitors: Pulse-AC/Precision (Film)
BrandsVishay BCcomponents, Vishay ESTA, Vishay Roederstein, Vishay Sprague

All 21 datasheets shown.
SeriesTypeTechnologyDescriptionMountingVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoCapacitors, FixedFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 VThrough Hole275 22 nF 0.47 µF
MKP 335 5 X2infoCapacitors, FixedFilm, PolypropyleneClass X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxedThrough Hole275 10 nF 0.47 µF
MKP 336 6 Y2infoCapacitors, FixedFilm, PolypropyleneClass Y2, AC 250V, C-range 1nF-47nF, 10-15mm pitch, boxedThrough Hole 1 nF 47 nF
Type 715P HVinfoCapacitors, FixedFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VACThrough Hole1000000 1 nF 10 nF
1800
1800000
F1778-AC305VinfoCapacitors, FixedFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards Through Hole250 2 pF 12 µF
KP/MMKP 376infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted TypeThrough Hole630 4.7 nF 0.27 µF
MKP 1842infoCapacitors, FixedFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400VThrough Hole400 10 nF 0.68 µF
MKP 1844infoCapacitors, FixedFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400VThrough Hole400 10 nF 1 µF
MKP 379infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole160 75 nF 6.2 µF
250 47 nF 3.9 µF
400 22 nF 2 µF
630 10 nF 1 µF
MKP 380infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole100 18 nF 0.1 µF
160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
630 1.5 nF 10 nF
MKP 385infoCapacitors, FixedFilm, Polypropylene, MetallizedMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted TypeThrough Hole1600 2 nF 33 nF
2000 1 nF 20 nF
MKP/MKP 378infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted TypeThrough Hole1000 3 nF 0.22 µF
1600 5.6 nF 0.1 µF
2000 3.3 nF 51 nF
630 15 nF 0.68 µF
PhMKP 250-200 IBR/XinfoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC-Filter Capacitors, Dry, Self-healing, Without FuseReference2504 200 µF 200 µF
PhMKP 250-600 IBRinfoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Tubular Case, without Fuse, Type PhMKP250-600IBRReference25011.8 600 µF 600 µF
PhMKP g 250/14/37.5infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg250/14/37.5Reference2500.3 14 µF 14 µF
PhMKPg 1400-33IBinfoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg1400-33IBReference140020 33 µF 33 µF
PhMKPg 400/6/37.5infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg400/6/37.5Reference4000.3 6 µF 6 µF
PhMKPg 440-1248uF/3infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg440-1248µF/3Reference44076 416 µF 416 µF
PhMKPg 440.3.30infoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg440.3.30Reference44030 164.4 µF 164.4 µF
PhMKPg 690-1600uFinfoCapacitors, Fixed, Power ElectronicFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg690-1600µFReference690404 1600 µF 1600 µF
SeriesTypeTechnologyDescriptionMountingVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account