VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Radial>DC (Film) (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (7):
  Ordering Info (1)
  Selector Guide (1)
  Technical Note (3)
  Promotional Material (2)
Capacitors: Radial - DC (Film)
TypeCapacitors, Fixed
MountingThrough Hole
BrandVishay BCcomponents

All 15 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
MKT 304infoFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type250 0.1 µF 1.8 µF
400 8.2 µF
630 10 nF 0.27 µF
MKT 470infoFilm, PolyesterMetallized, boxed, 5mm pitch, 125°C100 1 nF 1.2 µF
250
400
63
MKT 365infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type100 10 nF 0.47 µF
250 18 nF 0.15 µF
400 3.3 nF 56 nF
63 47 nF 1 µF
MKT 366infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type100 10 nF 0.47 µF
250 18 nF 0.15 µF
400 3.3 nF 56 nF
63 47 nF 1 µF
MKT 368infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 56 nF 6.8 µF
250 27 nF 2.2 µF
400 1 nF 1 µF
63 0.22 µF
630 10 nF 0.47 µF
MKT 369infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 56 nF 0.22 µF
250 27 nF 0.1 µF
400 1 nF 33 nF
63 0.22 µF 1 µF
630 10 nF 22 nF
MKT 303infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type 10 nF 10 µF
MKT 367infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 3.3 nF 1 µF
MKT 370infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 1 nF 1.5 µF
MKT 371infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 3.9 nF 1 µF
MKT 372infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 4.7 nF 0.68 µF
MKT 373infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 4.7 nF 15 µF
MKT 467infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 1 µF
MKT 468 MKT / MKT 468infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 10 µF
MKT 469infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 1 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account