| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| KT 311 90054/90055 |  | Capacitors, Fixed | Film, Polyester | Fluorescent Lamp Starter Capacitors, KT Radial Type | | 250 | 1.2 nF | 3 nF |
| MKT 304 |  | Capacitors, Fixed | Film, Polyester | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | | 250 | 0.1 µF | 1.8 µF |
| 400 | 8.2 µF |
| 630 | 10 nF | 0.27 µF |
| MKT 470 |  | Capacitors, Fixed | Film, Polyester | Metallized, boxed, 5mm pitch, 125°C | | 100 | 1 nF | 1.2 µF |
| 250 |
| 400 |
| 63 |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | | 100 | 1 nF | 1 µF |
| 200 |
| 400 |
| 600 |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | | 100 | 27 nF | 0.1 µF |
| 1000 |
| 200 |
| 400 |
| 600 |
|
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | | 305 | 1 nF | 0.1 µF |
| 50 |
| 60 |
| F1740-3511 and F1740-3581 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | | 275 | 22 nF | 0.47 µF |
| F1750 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression Inductors, VHF Inductors | | | | |
| MKT 365 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | 100 | 10 nF | 0.47 µF |
| 250 | 18 nF | 0.15 µF |
| 400 | 3.3 nF | 56 nF |
| 63 | 47 nF | 1 µF |
| MKT 366 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | 100 | 10 nF | 0.47 µF |
| 250 | 18 nF | 0.15 µF |
| 400 | 3.3 nF | 56 nF |
| 63 | 47 nF | 1 µF |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 100 | 56 nF | 6.8 µF |
| 250 | 27 nF | 2.2 µF |
| 400 | 1 nF | 1 µF |
| 63 | 0.22 µF |
| 630 | 10 nF | 0.47 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 100 | 56 nF | 0.22 µF |
| 250 | 27 nF | 0.1 µF |
| 400 | 1 nF | 33 nF |
| 63 | 0.22 µF | 1 µF |
| 630 | 10 nF | 22 nF |
| Type 288P |  | Capacitors, Fixed | Film, Polyester, Metallized | R-C Arc Suppressors Orange Drop®, Radial Lead | | 400 | 0.1 µF | 0.47 µF |
|
| KP 1836 |  | | Film, Polypropylene | Polypropylene Film Capacitors | 1836 | 1000 | 100 pF | 0.22 µF |
| 1250 |
| 630 |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1840 | 100 | 4.7 nF | 0.1 µF |
| 160 | 33 nF | 10 µF |
| 250 | 10 nF |
| 400 | 6.8 µF |
| 630 | 2.2 µF |
| MKP 1841 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1841 | 160 | 470 pF | 6.8 µF |
| 250 | 220 pF | 4.7 µF |
| 400 | 100 pF | 2.2 µF |
| 630 | 47 pF | 0.1 µF |
| MKP 1841.../...-M |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Capacitor, Mini-Version (-M) | 1841 | 250 | 470 pF | 4.7 µF |
| 400 | 330 pF | 2.2 µF |
| 630 | 47 pF | 0.68 µF |
| MKP 1845 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1845 | 630 | 10 nF | 0.68 µF |
| KT 311 90028/28/34/35 |  | Capacitors, Fixed | Polyester film | Fluorescent Lamp Starter Capacitors KT Radial Type | | | 5 µF | 7 µF |
| KT 311 90045/46/49/51/52 |  | Capacitors, Fixed | Polyester film | Fluorescent Lamp Starter Capacitors KT Radial Type | | | 1200 µF | 3000 µF |
| KT 347 |  | Capacitors, Fixed | Polyester film | Polyester Film Capacitors KT Radial Epoxy Lacquered Type | | | 1 nF | 0.47 µF |
| MKT 303 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | | | 10 nF | 10 µF |
| MKT 367 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 3.3 nF | 1 µF |
| MKT 370 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 1 nF | 1.5 µF |
| MKT 371 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 3.9 nF | 1 µF |
| MKT 372 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 4.7 nF | 0.68 µF |
| MKT 373 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Potted Type | | | 4.7 nF | 15 µF |
| MKT 467 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 1 nF | 1 µF |
| MKT 468 MKT / MKT 468 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 1 nF | 10 µF |
| MKT 469 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | | 1 nF | 1 µF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|