| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| F1710-305 V |  | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | 305 | 1 nF | 0.1 µF |
| 50 |
| 60 |
| F1740-3511 and F1740-3581 |  | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | 275 | 22 nF | 0.47 µF |
| MKP 335 5 X2 |  | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | 275 | 10 nF | 0.47 µF |
| MKP 336 6 Y2 |  | Film, Polypropylene | Class Y2, AC 250V, C-range 1nF-47nF, 10-15mm pitch, boxed | | 1 nF | 47 nF |
| F1778-AC305V |  | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | 250 | 2 pF | 12 µF |
| KP/MMKP 376 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | 630 | 4.7 nF | 0.27 µF |
| MKP 1844 |  | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | 400 | 10 nF | 1 µF |
| MKP 379 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | 160 | 75 nF | 6.2 µF |
| 250 | 47 nF | 3.9 µF |
| 400 | 22 nF | 2 µF |
| 630 | 10 nF | 1 µF |
| MKP 380 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | 100 | 18 nF | 0.1 µF |
| 160 | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| 630 | 1.5 nF | 10 nF |
| MKP 385 |  | Film, Polypropylene, Metallized | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | 1600 | 2 nF | 33 nF |
| 2000 | 1 nF | 20 nF |
| MKP/MKP 378 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | 1000 | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
|