VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Radial>RFI (AC Mains) (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (13):
  Application Note (1)
  Ordering Info (1)
  Selector Guide (1)
  Technical Note (6)
  Promotional Material (4)
Press Releases
Capacitors: Radial - RFI (AC Mains)
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Roederstein

All 11 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 VThrough Hole275 22 nF 0.47 µF
MKP 336 6 Y2infoFilm, PolypropyleneClass Y2, AC 250V, C-range 1nF-47nF, 10-15mm pitch, boxedThrough Hole 1 nF 47 nF
MKP 338 2 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
MKP 338 4 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 10 nF 3.3 µF
305 3.3 µF 10 µF
MKP 338 6 Y2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole300 1 nF 0.47 µF
MKP 339 X2infoFilm, PolypropyleneInterference Suppression Film Capacitors MKP Radial Potted TypeThrough Hole275 1 nF 3.3 µF
F1778-AC305VinfoFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards Through Hole250 2 pF 12 µF
MKP 336 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 10 nF 12 µF
MKP 3362 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 338 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account