Capacitors - Barrel
Vishay Intertechnology develops and manufactures barrel style capacitors using high-grade ceramics. These capacitors are ideal for applications requiring high power with a minimum change in capacitance. In addition to our standard products, custom solutions are available; please contact powcap@vishay.com.
Related Information
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors Class 1 Ceramic | Through hole or scr | 5000 | 3.0pF | 40pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors Class 1 and Class 2 Ceramic | Screw mounting | 5000 | 500pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors Class 1 and Class 2 Ceramic | Screw mounting | 7500 | 10pF | 100pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | Axial | 5000 | 1.5pF | 50pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | Axial | 9000 | 2.0pF | 100pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw mounting | 7500 | 10pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw mounting | 15000 | 10pF | 1.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors for Dielectric Heating Equipment | Screw mounting | 13500 | 125pF | 125pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Dielectric Heating Equipment | Screw mounting | 30000 | 25pF | 25pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors for Dielectric Heating Equipment | Screw mounting | 30000 | 50pF | 50pF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 Ceramic | 40 | 1 nF | 1 nF | |||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Higher Voltages | Screw mounting | 40000 | 1 nF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Dielectric Heating Equipment | Screw mounting | 30000 | 50pF | 75pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Dielectric Heating Equipment | Screw mounting | 30000 | 100pF | 100pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors for Dielectric Heating Equipment | Screw mounting | 9000 | 160pF | 250pF |