Capacitors - RFI Class X/Y
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC/Class Y4, 125 VAC | Radial | 125 | 1 nF | 50 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC/Class Y4, 125 VAC | Radial | 250 | 1 nF | 50 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC/Class Y4, 125 VAC | Radial | 400 | 1 nF | 50 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X2, 400 VAC | Radial | 250 | 9 nF | 100 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X2, 400 VAC | Radial | 400 | 9 nF | 100 nF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | 1 nF | 8 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC | 10 pF | 15 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250VAC | 1 nF | 10 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y1, 500 VAC | 10 pF | 10 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | 10 pF | 2.7 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | 10 pF | 5.6 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 1000 VDC Precision Capacitors | pF | 100 µF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 1000 VDC General Purpose | 10 pF | 15 nF | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | High Voltage Ceramic Disc Capacitors 2kVDC to 7.5 kVDC | 10 pF | 0.1 µF | ||||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors Class 1 Ceramic | Through hole or scr | 5000 | 3.0pF | 40pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors Class 1 and Class 2 Ceramic | Screw mounting | 5000 | 500pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors Class 1 and Class 2 Ceramic | Screw mounting | 7500 | 10pF | 100pF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw Terminal Mounting | Screw Terminal | 15 | 1.5 nF | 10 µF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw Terminal Mounting | Screw Terminal | 20 | 500 pF | 6.8 nF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw Terminal Mounting | Screw Terminal | 30 | 500 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw Terminal Mounting | Screw Terminal | 40 | 300 pF | 3.3 nF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | High Voltage Ceramic Disc DC Capacitors, Screw Terminal Mounting 10 kVDC to 40 kVDC | Screw Terminal | 140 pF | 8 nF | |||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 100 VDC, General Purpose | Through hole | 100 | 1 pF | 47 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 50 VDC, General Purpose | Through hole | 50 | 1 pF | 47 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose | Through hole | 500 | 10 pF | 22 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 100 VDC, Narrow Tolerance | Through hole | 100 | 1.5 pF | 330 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 500 VDC Narrow Tolerance | Through hole | 500 | 1 pF | 150 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 1000 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 1000 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 2000 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 2000 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 3000 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 3000 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 500 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, Low Loss (0.5 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Through hole | 500 | 100 pF | 4.7 nF | ||
| Capacitors, Fixed | Polyester Film | Interference Suppression Film Capacitors MKT Radial Potted Type | Radial | 0.01 F | 0.01 F | |||
| Capacitors, Fixed | Polyester Film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | Through Hole | 1000 | 10 nF | 1 µF | ||
| Capacitors, Fixed | Polyester Film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | Through Hole | 1000 | 10 nF | 1 µF | ||
| Capacitors, Fixed | Polyester Film | AC Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) - Axial Type | Axial | 630 | 10 nF | 2.2 µF | ||
| Capacitors, Fixed | Polyester Film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | Reference | 10 nF | 10 nF | |||
| Capacitors, Fixed | Polyester Film | Interference Suppression RC Networks (Spark Quenching Capacitors) Class X2 AC 250 V (MKT) | Through Hole | pF | pF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1 nF | 4.7 µF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 0.001 pF | 40 pF | |||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 30000 | 1 nF | 1.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 10000 | 100 pF | 500 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 12000 | 100 pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 3500 | 500 pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw terminal | 7000 | 500 pF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 15000 | 600 pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 25000 | 600 pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 27000 | 50 pF | 500 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 30000 | 50 pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, 500 V, 1 kVDC General Purpose | Through hole | 1000 | 1 nF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 2, 500 V, 1 kVDC General Purpose | Through hole | 500 | 1 nF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Pulse Disc Capacitors, Class 2 | 100 pF | 4.7 nF | ||||
| Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Disc Capacitors, 20 kVDC Screw Mounting, Class 2 Ceramic | Screw mounting | 20000 | 350 pF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ring Style High Voltage Capacitors | Screw mounting | 2000 | 5 nF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ring Style High Voltage Capacitors | Screw mounting | 2800 | 750pF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ring Style High Voltage Capacitors | Screw mounting | 3500 | 100pF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ring Style High Voltage Capacitors | Screw mounting | 5600 | 1.5 nF | 5 nF | ||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 630 | 10 nF | 1 µF | ||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1 nF | 2.2 µF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1000 | 1 nF | 47 nF | ||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | 1000 | pF | 1 µF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1 nF | 3.3 µF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 10 nF | 10 µF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1000 | 1 nF | 0.47 µF | ||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1 nF | 4.7 µF | |||
| Capacitors, Fixed | Polypropylene Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 1 nF | 2.2 µF | |||
| Capacitors, Fixed | Polyester Film | Series Impedance Film Capacitors Radial Epoxy Lacquered Type | Radial | 400 | pF | pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 11000 | 25 pF | 1.6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 12000 | 25 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 13000 | 25 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 14000 | 25 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 15000 | 50 pF | 6 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal/band | 16000 | 100 pF | 3 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 12000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 13000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 14000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 15000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 16000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 17000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 18000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw terminal | 20000 | 160 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal | 5000 | 5.6 pF | 2 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw terminal | 7500 | 10 pF | 560 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw terminal | 2000 | 10 nF | 27 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw terminal | 3500 | 1 nF | 27 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw terminal | 4000 | 10 nF | 27 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 1000 | 10 pF | 33 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 2000 | 10 pF | 33 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 3 kVDC | Through hole | 3000 | 2 pF | 220 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 3000 | 10 pF | 33 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 4 kVDC | Through hole | 4000 | 2 pF | 100 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1, 6 kVDC | Through hole | 6000 | 2 pF | 150 pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC General Purpose | Through hole | 6000 | 10 pF | 33 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | Axial | 5000 | 1.5pF | 50pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | Axial | 9000 | 2.0pF | 100pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw mounting | 7500 | 10pF | 2.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | Screw mounting | 15000 | 10pF | 1.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors for Dielectric Heating Equipment | Screw mounting | 13500 | 125pF | 125pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Dielectric Heating Equipment | Screw mounting | 30000 | 25pF | 25pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors for Dielectric Heating Equipment | Screw mounting | 30000 | 50pF | 50pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Higher Voltages | Screw mounting | 40000 | 1 nF | 1 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Dielectric Heating Equipment | Screw mounting | 30000 | 50pF | 75pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, for Dielectric Heating Equipment | Screw mounting | 30000 | 100pF | 100pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors for Dielectric Heating Equipment | Screw mounting | 9000 | 160pF | 250pF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 14000 | 1 nF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 10000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 12000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 14000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 16000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 18000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 20000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 22500 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Capacitors External Cooling System | Screw terminal | 25000 | 100 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 16000 | 4 nF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 20000 | 4 nF | 5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 14000 | 10 nF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 20000 | 7.5 nF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 22500 | 7.5 nF | 7.5 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | Watercooled RF Power Pot Capacitors Internal Cooling System | Screw terminal | 27000 | 7.5 nF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC | Through hole | 250 | 10 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC | Through hole | 500 | 10 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC | Through hole | 760 | 10 pF | 4.7 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC | Through hole | 300 | 10 pF | 10 nF | ||
| Capacitors, Fixed | Ceramic, Singlelayer | AC Line Rated Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC | Through hole | 440 | 10 pF | 10 nF |