MENU

Capacitors - RFI Safety Rated X/Y


Capacitors - RFI Safety Rated X/Y
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC Radial 125 1 nF 50 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC Radial 400 1 nF 50 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X2, 400 VAC Radial 400 9 nF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 250 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 300 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 400 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC Radial 300 10 pF 15 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC Radial 400 10 pF 15 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 250 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 300 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 400 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC / Class Y1, 500 VAC Radial 500 10 pF 20 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC / Class Y1, 500 VAC Radial 760 10 pF 20 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 300 10 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 440 10 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade Radial 310 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKT Radial Potted Type Radial 300 10 nF 2.2 F
Datasheet
info
Capacitors, Fixed Film AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type Radial 440 10 nF 1 F
Datasheet
info
Capacitors, Fixed Film AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type Radial 440 10 nF 1 F
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKT - 310 VAC - Series Impedance - 85 C / 85 % RH Radial 310 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Axial MKT 253 VAC - Continuous Across the Line Axial 253 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line Radial 310 0.001 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line Radial 310 0.001 uF 40 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the Line Radial 330 0.001 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line Radial 480 0.001 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 440 VAC - Standard Across the Line Radial 440 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310 0.001 uF 3.3 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors - Class X2 Radial MKP 300 VAC - Standard Across The Line X2 Radial 300 0.01 uF 10 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application Radial 300 0.001 uF 0.47 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310 0.001 uF 4.7 uF
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications Surface Mount 250 10 pF 1 nF
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Safety Certified Applications Surface Mount 250 100 pF 12 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 300 1 nF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 440 1 nF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 500 470 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 760 470 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 500 470 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 760 470 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 500 10 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 760 10 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 275 VAC Radial 275 4.7 nF 22 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 300 33 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 440 33 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 500 33 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 760 33 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 250 VAC Radial 250 1 nF 12 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 250 VAC Radial 440 1 nF 12 nF


RECOMMENDED FOR YOU

Recommended Downloads