Capacitors - Aluminum Electrolytic
Aluminum Electrolytic Capacitors provide a smaller capacitor option when high power ratings and high capacitance values are needed. Vishay offers a broad choice of aluminum capacitors, as well as the product support necessary to specify the ideal products for automotive, medical, alternative energy, and other high-demand applications.
To select multiple values, Ctrl-click or click-drag over the items
| Series ▲▼ | Product Image | Order Code ▲▼ | Buy Now | Cap (µF) ▲▼ | Voltage (V) ▲▼ | Form ▲▼ | Case Size ▲▼ | Temp Max (°C) ▲▼ | Useful Life ▲▼ | Style ▲▼ | Technology ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MAL201331339E3 | 33 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201351339E3 | 33 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201361339E3 | 33 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201336479E3 | 47 | 25 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201356479E3 | 47 | 25 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201366479E3 | 47 | 25 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201361479E3 | 47 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201331479E3 | 47 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201351479E3 | 47 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201331689E3 | 68 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201351689E3 | 68 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201361689E3 | 68 | 50 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201335101E3 | 100 | 16 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201355101E3 | 100 | 16 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201365101E3 | 100 | 16 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201330101E3 | 100 | 35 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201350101E3 | 100 | 35 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201360101E3 | 100 | 35 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201334221E3 | 220 | 10 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201354221E3 | 220 | 10 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201364221E3 | 220 | 10 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201333331E3 | 330 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201353331E3 | 330 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Long Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201363331E3 | 330 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Short Straight Leads, Bulk" | Aluminum Electrolytic | ||
![]() Enlarge | MAL201333471E3 | 470 | 6.3 | Radial | Ø8.2x11 | +85 °C | 3000 | "Radial, Taped in Ammopack, Formed Leads" | Aluminum Electrolytic |