VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors>Silicon (4 datasheets)
Silicon capacitor product information 
0.1pF - 180pF, 1% Tolerance
0201/0402 RF Capacitor Capacitance Stability from 1 MHz to Several GHz 
The only 0402 Device with ±1% Accuracy for Capacitors over 22pF
Silicon-based SMD RF Capacitor
  Patented
HPC series, high precision RF capacitor presentation
S-parameter and Modelithics Models for HPC0201A and HPC0402A
Silicon capacitance calculator for cross-referenced and Vishay parts.
 For additional product information or sample requests, please contact siliconRFcap@vishay.com
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Quality Info (1)
  Tape and Reel Info (1)
  Technical Note (6)
  Promotional Material (2)
Technical materials
Technical papers
HPC0402A Power Testing (227 KB)


Technical Notes
Design-kits
Assembly recommendations
Tape and reel information

Press releases
HPC0402A - For RF Applications
HPC0402B/C - For Smart Card Applications
Press Releases
Capacitors: Silicon
TypeCapacitors, Fixed
TechnologySilicon
MountingSurface Mount
BrandVishay

All 4 datasheets shown.
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
HPC0201AinfoHigh Performance, High Precision Surface Mount 0201 Capacitor 020125 39 pF 39 pF
6 0.4 pF 0.4 pF
HPC0402AinfoHigh Performance, High Precision, Surface Mount 0402 Capacitor 040210 0.1 pF 47 pF
16 18 pF
25 12 pF
50 8.2 pF
6 180 pF
HPC0402B/CinfoHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications 040210 0.6 pF 47 pF
16 18 pF
25 12 pF
6 180 pF
HPC0603AinfoHigh Performance, High Precision Surface Mount 0603 Capacitor 060310 0.8 pF 180 pF
16 120 pF
25 47 pF
50 33 pF
6 560 pF
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Ultra-thin 0.15 mm available.
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account