- Technology
-
- Aluminum (98)
- SMD (10)
- Radial (33)
- Axial (27)
- Snap In/Screw Terminal (26)
- Ceramic (126)
- Multilayer SMD (21)
- Base Metal (6)
- Noble Metal (18)
- Board-flex (2)
- HVArc Guard® (1)
- Specialty (10)
- Singlelayer (91)
- Disc AC (28)
- Disc DC (31)
- Tubular (3)
- Disc HV ≥ 10 kV (2)
- Feed Through Filters (12)
- Voltage Multipliers (4)
- RF Power (46)
- Plate (7)
- Pot (7)
- Barrel (4)
- Feed Through (23)
- Ring (8)
- Stand-off Insulators (2)
- Tubular (3)
- Multilayer SMD (21)
- Film (92)
- Polyester RFI (7)
- Polyester DC (16)
- Polypropylene RFI (11)
- Polypropylene AC (29)
- Polycarbonate (4)
- Trimmers (7)
- Heavy Current Power (26)
- Tantalum
- Aluminum (98)
- Mounting and Construction
-
- Surface Mount (63)
- Molded (14)
- Conformal Coated (15)
- Face-Down (1)
- Leaded/Through-hole (42)
- Radial (79)
- Axial (36)
- Snap In (20)
- Screw Terminal (8)
- Low Profile (8)
- Surface Mount (63)
- Applications and Features
-
- Military/Aerospace (57)
- QPL/MIL (3)
- CECC/EN (8)
- DSCC (11)
- High Reliability (26)
- Heavy Current Power (26)
- Induction Heating (8)
- Power Electronic (10)
- Power Factor Controllers (2)
- Low voltage AC (2)
- HV Power Supplies (4)
- RFI Class X/Y (45)
- DC (film) (14)
- RF / Wireless Handheld (15)
- Low ESR (25)
- High Reliability (35)
- Automotive (50)
- High Temperature (10)
- Board-flex Sensitive (2)
- High Temperature (13)
- High Frequency (7)
- Medical (22)
- Telecom (35)
- Infrastructure (31)
- Mobile Devices (16)
- Industrial (92)
- High Temperature (12)
- Induction Heating (8)
- Consumer (40)
- Computer (25)
- General Purpose (37)
- Pulse Capacitor (15)
- Military/Aerospace (57)
- Capacitance
-
- below 1 nF (103)
- 1 nF to 100 nF (113)
- 101 nF to 10 µF (147)
- 10.1 µF to 1 mF (162)
- above 1 mF (96)
- Voltages
-
- below 10 V (107)
- 10 V to 25 V (155)
- 26 V to 50 V (139)
- 51 V to 100 V (101)
- 101 V to 500 V (107)
- 501 V to 2000 V (37)
- above 2000 V (13)
- Output
-
- up to 100 kvar (3)
- above 100 kvar (7)
-
- Vishay Releases New Series of Application-Specific Pulse Capacitors for Wireless Modems with Industry-High Capacitance to 2200 µF in Three Case Sizes December 06, 2010
- Vishay Releases New Series of Screw-Terminal Power Aluminum Capacitors in Nine Case Sizes Ranging From 50 mm by 80 mm to 90 mm by 220 mm December 01, 2010
All Capacitors press release
- Related Documents (222):
- Application Note (20)
- Construction (4)
- Counterfeit Statement (1)
- Cross Reference (1)
- FAQ (2)
- General Information (23)
- Instructions (4)
- Markings (3)
- Ordering Info (6)
- Promotional Material (84)
- Quality Info (2)
- Reference Data (5)
- Selector Guide (10)
- Standard Values (1)
- Tape and Reel Info (4)
- Technical Note (38)
- Technical Paper (14)