Capacitors - - SMD
-
- Vishay Releases Industry’s First Surface-Mount Aluminum Capacitors to Combine Low Impedance Down to 0.035 Ω With High Ripple Current to 1.75 A, While Meeting IPC/JEDEC J-STD-020 Soldering Standard September 16, 2010
- Vishay Extends 140 CRH and 150 CRZ Series Surface-Mount Aluminum Capacitors with New Devices That Meet IPC/JEDEC J-STD-020 Soldering Guidelines July 29, 2010
All Capacitors press release
All 10 datasheets shown.
| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| ECL | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 16 | 100 µF | 470 µF | |
| 25 | 68 µF | 220 µF | |||||||
| 35 | 33 µF | ||||||||
| 50 | 10 µF | 100 µF | |||||||
| 10 | 220 µF | 1500 µF | |||||||
| ECV | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum Capacitors | Surface Mount | 10 | 100 µF | 2200 µF | |
| 16 | 10 µF | 1000 µF | |||||||
| 25 | 22 µF | 680 µF | |||||||
| 35 | 10 µF | 470 µF | |||||||
| 50 | 220 µF | ||||||||
| 085 CS | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Standard | Surface Mount | 25 | 3.3 µF | 6.8 µF |
| 40 | 2.2 µF | 4.7 µF | |||||||
| 10 | 6.8 µF | 15 µF | |||||||
| 6.3 | 10 µF | 22 µF | |||||||
| 16 | 4.7 µF | 10 µF | |||||||
| 63 | 0.47 µF | 3.3 µF | |||||||
| 139 CLL | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life | Surface Mount | 100 | 1 µF | 4.7 µF |
| 10 | 68 µF | 150 µF | |||||||
| 40 | 15 µF | 33 µF | |||||||
| 6.3 | 100 µF | 220 µF | |||||||
| 16 | 47 µF | 100 µF | |||||||
| 63 | 2.2 µF | 10 µF | |||||||
| 50 | 10 µF | 22 µF | |||||||
| 25 | 47 µF | ||||||||
| 140 CRH | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature | Surface Mount | 10 | 220 µF | 4700 µF |
| 50 | pF | 1000 µF | |||||||
| 16 | 150 µF | 3300 µF | |||||||
| 25 | 100 µF | 2200 µF | |||||||
| 63 | pF | 470 µF | |||||||
| 35 | 1500 µF | ||||||||
| 146 CTI | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance | Surface Mount | 25 | 220 µF | 4700 µF |
| 35 | 47 µF | 1800 µF | |||||||
| 1200 µF | |||||||||
| 63 | 22 µF | 1000 µF | |||||||
| 150 CRZ | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminium Capacitors, SMD (Chip), Very Low Z | Surface Mount | 50 | 68 µF | 1500 µF |
| 63 | 33 µF | 680 µF | |||||||
| 100 | 4.7 µF | 33 µF | |||||||
| 16 | 220 µF | 4700 µF | |||||||
| 25 | 150 µF | 3300 µF | |||||||
| 35 | 100 µF | 2200 µF | |||||||
| 10 | 10 µF | 6800 µF | |||||||
| 153 CRV | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Capacitors SMD (Chip) Long Life Vertical | Surface Mount | 35 | 4.7 µF | 220 µF |
| 16 | 10 µF | 470 µF | |||||||
| 100 | 33 µF | ||||||||
| 50 | 0.47 µF | 100 µF | |||||||
| 10 | 33 µF | 680 µF | |||||||
| 63 | 47 µF | 100 µF | |||||||
| 6.3 | 22 µF | 1000 µF | |||||||
| 25 | 33 µF | 330 µF | |||||||
| 94SVPD | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Solid Capacitors with Conductive Polymer | Surface Mount | 35 | 8.2 µF | 47 µF |
| 25 | 10 µF | 82 µF | |||||||
| 10 | 56 µF | 56 µF | |||||||
| 16 | 82 µF | 82 µF | |||||||
| ECA | ![]() |
![]() datasheet |
Capacitors, Fixed | Aluminum | Aluminum Capacitors | pF | 2200 µF | ||