| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| CWR11 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, Military | Surface Mount | 10 | 1 µF | 47 µF |
| 15 | 0.68 µF | 33 µF |
| 20 | 0.47 µF | 22 µF |
| 25 | 0.33 µF | 15 µF |
| 35 | 0.1 µF | 6.8 µF |
| 4 | 2.2 µF | 100 µF |
| 50 | 0.1 µF | 4.7 µF |
| 6 | 1.5 µF | 68 µF |
| CWR16 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified | Surface Mount | 10 | 2.2 µF | 220 µF |
| 15 | 1 µF | 100 µF |
| 20 | 0.68 µF | 47 µF |
| 25 | 0.47 µF | 33 µF |
| 35 | 0.33 µF | 15 µF |
| 4 | 3.3 µF | 330 µF |
| 6 |
| M39003/01/03/09 |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 | Through Hole | 10 | 3.9 µF | 560 µF |
| 100 | 56 nF | 6.8 µF |
| 15 | 2.7 µF | 330 µF |
| 20 | 1.2 µF | 180 µF |
| 35 | 1.8 µF | 68 µF |
| 50 | 56 nF | 39 µF |
| 6 | 5.6 µF | 1000 µF |
| 75 | 0.1 µF | 15 µF |
| CWR06 |  | | Tantalum, Solid, Chip | Solid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified | Surface Mount | 10 | 1 µF | 47 µF |
| 15 | 0.68 µF | 33 µF |
| 20 | 0.47 µF | 22 µF |
| 25 | 0.33 µF | 15 µF |
| 35 | 0.22 µF | 6.8 µF |
| 4 | 2.2 µF | 100 µF |
| 50 | 0.1 µF | 4.7 µF |
| 6 | 1.5 µF | 68 µF |
| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|