Capacitors - - High Temperature

    All 10 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    104 PHL-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power High Ripple Current Long Life Screw Terminals Screw Terminal 250 10 µF 6800 µF
    350
    400
    450 150 µF
    128 SAL-RPM info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Solid AI, Radial Pearl Miniature Radial 6.3 10 µF 68 µF
    16 2.2 µF 22 µF
    10 4.7 µF 47 µF
    40 0.22 µF 2.2 µF
    25 0.68 µF 10 µF
    140 CRH info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip), High Temperature Surface Mount 35 pF 1500 µF
    63 470 µF
    10 220 µF 4700 µF
    50 pF 1000 µF
    16 150 µF 3300 µF
    25 100 µF 2200 µF
    146 CTI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip), High Temperature, Low Impedance Surface Mount 63 22 µF 1000 µF
    25 220 µF 4700 µF
    35 47 µF 1800 µF
    1200 µF
    150 CRZ info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminium Capacitors, SMD (Chip), Very Low Z Surface Mount 10 10 µF 6800 µF
    50 68 µF 1500 µF
    63 33 µF 680 µF
    100 4.7 µF 33 µF
    16 220 µF 4700 µF
    25 150 µF 3300 µF
    35 100 µF 2200 µF
    VJ X8R info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Surface Mount 0805 X8R 50 470 pF 0.1 µF
    1206 1 nF 0.22 µF
    1210 10 nF 0.39 µF
    0603 470 pF 33 nF
    ETPW info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Leaded Solid Tantalum Capacitors Through Hole 32.5 68 µF
    65 0.1 µF 22 µF
    45.5 47 µF
    7.8 330 µF
    3.9
    20.8 68 µF
    13 220 µF
    ETQW info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Tantalum Capacitors Radial 7.8 330 µF
    3.9
    20.8 68 µF
    13 220 µF
    32.5 68 µF
    65 0.1 µF 22 µF
    45.5 47 µF
    TH3 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature Surface Mount 35 pF 22 µF
    50 10 µF
    6.3 10 µF 47 µF
    10 pF 220 µF
    100 µF
    20 47 µF
    25
    135D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 200 °C Operation Through Hole 6 pF 1200 µF
    8 290 µF
    10 390 µF
    15 15 µF 540 µF
    pF 350 µF
    60 4 µF 140 µF
    35 15 µF 270 µF
    75 pF 110 µF
    100 2.2 µF 86 µF
    125 1.7 µF 18 µF