| Series | Type | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| 150D |  | Capacitors, Fixed | Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead | 10 | 0.22 µF | 220 µF |
| 100 | 33 nF | 10 µF |
| 125 | 27 nF | 2.2 µF |
| 15 | 0.22 µF | 150 µF |
| 20 | 27 nF | 100 µF |
| 35 | 47 µF |
| 50 | 56 nF | 22 µF |
| 6 | 0.22 µF | 330 µF |
| 60 | 0.1 µF | 22 µF |
| 75 | 33 nF | 15 µF |
| 173D |  | | Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case | 10 | 2.2 µF | 220 µF |
| 15 | 1.5 µF | 150 µF |
| 2 | 0.12 µF | 68 µF |
| 20 | 1 µF | 100 µF |
| 25 | 0.47 µF | 47 µF |
| 35 | 0.1 µF |
| 4 | 0.56 µF | 180 µF |
| 50 | 0.1 µF | 18 µF |
| 6 | 0.12 µF | 330 µF |
| CTS1, CTS13, 749DX |  | Capacitors, Fixed | Hermetically Sealed, Axial-Lead, to CECC Specifications | | 68 nF | 1000 µF |
| M39003/01/03/09 |  | Capacitors, Fixed | Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 | 10 | 3.9 µF | 560 µF |
| 100 | 56 nF | 6.8 µF |
| 15 | 2.7 µF | 330 µF |
| 20 | 1.2 µF | 180 µF |
| 35 | 1.8 µF | 68 µF |
| 50 | 56 nF | 39 µF |
| 6 | 5.6 µF | 1000 µF |
| 75 | 0.1 µF | 15 µF |
| Series | Type | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
|