|
| All Capacitors press releases |
 |
|
August 15,
2008
|  |
Vishay Extends 298D MicroTan™ Series With
Industry’s First Solid Tantalum Chip Capacitors to Offer 10
µF-4 V CV Rating in Molded 0402 Case Size
|
|
May 14,
2008
|  |
Vishay Releases New TR8 Series of Molded
MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in
0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for
the 0603 Case Size
|
|
August 08,
2007
|  |
Vishay Extends 298D MicroTan™ Series with Industry's First Solid
Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case
Size
|
|
August 25,
2006
|  |
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω
|
|
July 28,
2006
|  |
Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes
|
|
June 21,
2006
|  |
Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes
|
|
May 17,
2006
|  |
Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications
|
|
November 11,
2005
|  |
Vishay TR3 Molded Tantalum Chip
Capacitors Offer ESR Values Down to 0.035 Ω
and Ripple-Current
Handling Up to 2.07 A
|
|
October 14,
2005
|  |
Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 µF and 33 µF
|
|
October 31,
2003
|  |
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height
|
|
March 20,
2002
|  |
New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes
|
|
June 08,
2001
|  |
New Vishay Tantamount® Tantalum Chip Capacitor Sets Industry Standard for ESR Rating
|
 |
|
|  |