August 08, 2008
Vishay Extends Hi-Rel COTS T97 Series to Offer Industry’s First Solid Tantalum Chip Capacitor With 63-V Rating and 22-µF Capacitance
June 22, 2007
Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes
October 31, 2003
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height
December 16, 2002
New Tantalum Chip Capacitor Combines Capacitance of 1500 µF with ESR Values of 13 mΩ