Capacitors - - Board-flex

    All 2 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    VJ HVArc Guard® info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications Surface Mount 2225 C0G (NP0) 2500 470 pF 8.2 nF
    0805 X7R 1000 100 pF 3.3 nF
    1206 47 nF
    1808 0.1 µF
    1210 82 nF
    1812 0.27 µF
    1206 C0G (NP0) 1500 10 pF 1.5 nF
    0805 430 pF
    1210 2.7 nF
    2220 470 pF 5.6 nF
    VJ OMD Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications Surface Mount 2220 C0G (NP0) 1000 270 pF 39 nF
    2225 47 nF
    0805 X7R 630 470 pF 0.22 µF
    1206 2000 270 pF 0.68 µF
    1210 390 pF 1 µF
    1808 3000 220 pF 18 nF
    1210 C0G (NP0) 2000 10 pF 8.2 nF
    1812 X7R 3000 100 pF 1.2 µF
    1206 C0G (NP0) 1500 10 pF 4.7 nF
    1825 X7R 2000 5.6 nF 1.5 µF
    1808 C0G (NP0) 3000 10 pF 8.2 nF
    2220 X7R 1 nF 1.8 µF
    1812 C0G (NP0) 10 pF 18 nF
    2225 X7R 2000 5.6 nF 1.8 µF
    1825 C0G (NP0) 1000 15 pF 33 nF