Capacitors - - Multilayer SMD

    All 21 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    DSCC 03029 info PDF icon
    datasheet
    Capacitors, Fixed Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 Surface Mount BR 100 pF 10 nF
    BX
    BP 100 0.5 pF pF
    CDR-MIL-PRF-55681 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR Surface Mount CDR35 (1825) BP 100 4.7 nF 22 nF
    CDR31 (0805) 1 pF 680 pF
    CDR34 (1812) BX 27 nF 0.18 µF
    CDR06 (2225) 50 0.39 µF 0.47 µF
    CDR04 (1812) 100 39 nF 0.18 µF
    CDR31 (0805) 470 pF 18 nF
    CDR02 (1805) 3.9 nF 22 nF
    CDR32 (1206) BP 1 pF 2.2 nF
    CDR33 (1210) 1 nF 3.3 nF
    CDR02 (1805) 220 pF 270 pF
    CDR32 (1206) BX 4.7 nF 39 nF
    CDR01 (0805) 120 pF 4.7 nF
    BP 10 pF 180 pF
    CDR33 (1210) BX 15 nF 0.1 µF
    CDR03 (1808) BP 330 pF 1 nF
    CDR34 (1812) 2.2 nF 10 nF
    CDR03 (1808) BX 12 nF 68 nF
    CDR36 (1825) 56 nF 0.47 µF
    CDR04 (1812) BP 1.2 nF 3.3 nF
    DSCC 03028 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 Surface Mount 0603 BX 100 pF
    BP 0.5 pF pF
    BR 100 pF
    DSCC 05006 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 Surface Mount 0805 BX 100 100 pF 0.18 µF
    BR 0.22 µF
    BP 200 0.5 pF 3.3 nF
    DSCC 05007 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 Surface Mount 1206 BP 200 0.5 pF 6.8 nF
    BR 100 820 pF 0.47 µF
    BX 0.39 µF
    VJ Commercial Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications Surface Mount 0805 C0G (NP0) 500 1 pF 3.9 nF
    0603 X7R 200 330 pF 0.15 µF
    1206 C0G (NP0) 630 1 pF 10 nF
    0805 X7R 250 330 pF 0.47 µF
    1210 C0G (NP0) 630 56 pF 22 nF
    1206 X7R 330 pF 1 µF
    1808 C0G (NP0) 1000 18 pF 10 nF
    1210 X7R 630 390 pF 1 µF
    1812 C0G (NP0) 1000 39 pF 22 nF
    1808 X7R 470 pF 0.27 µF
    1825 C0G (NP0) 500 100 pF 39 nF
    1812 X7R 1000 1 nF 1.5 µF
    2220 C0G (NP0) 270 pF 47 nF
    1825 X7R 10 nF 2.7 µF
    2225 C0G (NP0) 270 pF 56 nF
    2220 X7R 500 15 nF 2.2 µF
    2225 1000 33 nF 4.7 µF
    0402 C0G (NP0) 100 1 pF 220 pF
    X7R 120 pF 47 nF
    3640 500 27 nF 6.8 µF
    0603 C0G (NP0) 200 1 pF 820 pF
    0805 X5R 10 0.56 µF 1 µF
    VJ Hi-Rel Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications Surface Mount 0402 X7R 100 100 pF 22 nF
    0805 C0G (NP0) 500 0.5 pF 3.3 nF
    0603 X7R 100 270 pF 0.1 µF
    1210 C0G (NP0) 500 0.5 pF 12 nF
    0805 X7R 200 390 pF 0.39 µF
    1206 C0G (NP0) 600 0.5 pF 10 nF
    X7R 500 680 pF 1 µF
    1808 C0G (NP0) 22 pF 10 nF
    X7R 1 nF 0.27 µF
    1812 C0G (NP0) 47 pF 22 nF
    1210 X7R 1 nF 1 µF
    1825 C0G (NP0) 100 pF 39 nF
    1812 X7R 3.9 nF 1 µF
    2220 C0G (NP0) 100 pF 47 nF
    1825 X7R 10 nF 2.7 µF
    0402 X5R 16 27 nF 0.1 µF
    2220 X7R 500 10 nF 2.2 µF
    2225 C0G (NP0) 120 pF 56 nF
    X7R 10 nF 4.7 µF
    0603 C0G (NP0) 200 0.5 pF 1.8 nF
    X5R 6.3 0.12 µF 0.15 µF
    3640 X7R 500 15 nF 6.8 µF
    0402 C0G (NP0) 100 0.5 pF 180 pF
    VJ High Q info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications Surface Mount 0805 HIGH Q C0G (NP0) 200 1 pF 220 pF
    0603 100 100 pF
    VJ HVArc Guard® info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications Surface Mount 0805 X7R 1000 100 pF 3.3 nF
    1206 47 nF
    1808 0.1 µF
    1210 82 nF
    1812 0.27 µF
    1206 C0G (NP0) 1500 10 pF 1.5 nF
    0805 430 pF
    1210 2.7 nF
    2220 470 pF 5.6 nF
    2225 2500 8.2 nF
    VJ Non-Magnetic Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications Surface Mount 1825 C0G (NP0) 1000 15 pF 39 nF
    1812 X7R 3000 270 pF 1 µF
    2220 C0G (NP0) 1000 100 pF 47 nF
    1825 X7R 10 nF 2.7 µF
    2225 C0G (NP0) 120 pF 56 nF
    2220 X7R 3000 1 nF 2.2 µF
    0402 X5R 16 27 nF 0.1 µF
    2225 X7R 2000 5.6 nF 4.7 µF
    0402 C0G (NP0) 100 0.5 pF 180 pF
    0603 X5R 6.3 0.12 µF 0.15 µF
    3640 X7R 500 15 nF 6.8 µF
    0603 C0G (NP0) 200 0.5 pF 1.8 nF
    0402 X7R 100 100 pF 22 nF
    0805 C0G (NP0) 500 0.5 pF 3.3 nF
    0603 X7R 100 270 pF 0.1 µF
    1206 C0G (NP0) 600 0.5 pF 10 nF
    0805 X7R 200 390 pF 0.39 µF
    1210 C0G (NP0) 500 0.5 pF 12 nF
    1206 X7R 680 pF 1 µF
    1808 C0G (NP0) 3000 10 pF 10 nF
    1210 X7R 500 1 nF 1 µF
    1812 C0G (NP0) 3000 10 pF 22 nF
    1808 X7R 220 pF 0.27 µF
    VJ OMD Series info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications Surface Mount 2225 C0G (NP0) 1000 270 pF 47 nF
    0805 X7R 630 470 pF 0.22 µF
    1206 2000 270 pF 0.68 µF
    1210 390 pF 1 µF
    1808 3000 220 pF 18 nF
    1210 C0G (NP0) 2000 10 pF 8.2 nF
    1812 X7R 3000 100 pF 1.2 µF
    1206 C0G (NP0) 1500 10 pF 4.7 nF
    1825 X7R 2000 5.6 nF 1.5 µF
    1808 C0G (NP0) 3000 10 pF 8.2 nF
    2220 X7R 1 nF 1.8 µF
    1812 C0G (NP0) 10 pF 18 nF
    2225 X7R 2000 5.6 nF 1.8 µF
    1825 C0G (NP0) 1000 15 pF 33 nF
    2220 270 pF 39 nF
    VJ X8R info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Surface Mount 0603 X8R 50 470 pF 33 nF
    0805 0.1 µF
    1206 1 nF 0.22 µF
    1210 10 nF 0.39 µF
    VJ....31/VJ....34 Automotive MLCC info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications Surface Mount 0603 C0G (NP0) 200 1 pF 820 pF
    1812 X7R 630 10 nF 1 µF
    0805 C0G (NP0) 500 1 pF 3.9 nF
    0603 X8R 50 470 pF 33 nF
    1206 C0G (NP0) 630 1 pF 10 nF
    0805 X8R 50 470 pF 0.1 µF
    1210 C0G (NP0) 630 100 pF 22 nF
    1206 X8R 50 10 nF 0.22 µF
    0805 X5R 10 0.56 µF 1 µF
    1812 C0G (NP0) 3000 12 pF 22 nF
    1210 X8R 50 10 nF 0.39 µF
    0402 X7R 100 120 pF 47 nF
    0603 200 330 pF 0.15 µF
    0805 500 0.47 µF
    1206 630 220 pF 1 µF
    0402 C0G (NP0) 100 1 pF 220 pF
    1210 X7R 630 390 pF 1 µF
    VJ....W1BC C0G (NP0) Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 C0G (NP0) 100 0.5 pF 470 pF
    0603 3.3 nF
    0805 12 nF
    1206 1.5 pF 39 nF
    VJ....W1BC High Q Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications Surface Mount 0402 High Q 50 0.5 pF 470 pF
    0603 100 3.3 nF
    VJ....W1BC MLCC Chip Array info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 0612 C0G (NP0) 50 10 pF 470 pF
    X7R 180 pF 0.1 µF
    Y5V 10 nF
    VJ....W1BC Ultra High Q/Low ESR info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications Surface Mount 0201 Ultra High Q 25 0.1 pF 18 pF
    0402 50 22 pF
    0603 250 0.3 pF 470 pF
    VJ....W1BC Ultra Small Series 0201 info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications Surface Mount 0201 C0G (NP0) 50 0.5 pF 100 pF
    X7R 100 pF 10 nF
    X5R 0.1 µF
    VJ....W1BC X5R Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0805 X5R 25 2.2 µF 10 µF
    0603 0.22 µF 2.2 µF
    1210 16 1.5 µF 10 µF
    0402 47 nF 1 µF
    1206 25 1.5 µF 22 µF
    VJ....W1BC X7R Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 X7R 50 100 pF 0.1 µF
    0603 100 1 µF
    0805 2.2 µF
    1206 150 pF 4.7 µF
    1210 1 nF 10 µF
    VJ....W1BC Y5V Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 0402 Y5V 50 10 nF 1 µF
    0603 2.2 µF
    0805 100 10 µF
    1206 22 µF
    1210 100 µF