Capacitors - - Specialty
All 10 datasheets shown.
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Dielectric | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| DSCC 03029 | ![]() |
![]() datasheet |
Capacitors, Fixed | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | Surface Mount | BR | 100 pF | 10 nF | |||
| BX | |||||||||||
| BP | 100 | 0.5 pF | pF | ||||||||
| CDR-MIL-PRF-55681 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | Surface Mount | CDR02 (1805) | BP | 100 | 220 pF | 270 pF |
| CDR32 (1206) | BX | 4.7 nF | 39 nF | ||||||||
| CDR01 (0805) | BP | 10 pF | 180 pF | ||||||||
| BX | 120 pF | 4.7 nF | |||||||||
| CDR33 (1210) | 15 nF | 0.1 µF | |||||||||
| CDR03 (1808) | BP | 330 pF | 1 nF | ||||||||
| CDR34 (1812) | 2.2 nF | 10 nF | |||||||||
| CDR03 (1808) | BX | 12 nF | 68 nF | ||||||||
| CDR36 (1825) | 56 nF | 0.47 µF | |||||||||
| CDR04 (1812) | BP | 1.2 nF | 3.3 nF | ||||||||
| CDR35 (1825) | 4.7 nF | 22 nF | |||||||||
| CDR31 (0805) | 1 pF | 680 pF | |||||||||
| CDR34 (1812) | BX | 27 nF | 0.18 µF | ||||||||
| CDR06 (2225) | 50 | 0.39 µF | 0.47 µF | ||||||||
| CDR04 (1812) | 100 | 39 nF | 0.18 µF | ||||||||
| CDR31 (0805) | 470 pF | 18 nF | |||||||||
| CDR02 (1805) | 3.9 nF | 22 nF | |||||||||
| CDR32 (1206) | BP | 1 pF | 2.2 nF | ||||||||
| CDR33 (1210) | 1 nF | 3.3 nF | |||||||||
| DSCC 03028 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | Surface Mount | 0603 | BX | 100 pF | ||
| BP | 0.5 pF | pF | |||||||||
| BR | 100 pF | ||||||||||
| DSCC 05006 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | Surface Mount | 0805 | BX | 100 | 100 pF | 0.18 µF |
| BR | 0.22 µF | ||||||||||
| BP | 200 | 0.5 pF | 3.3 nF | ||||||||
| DSCC 05007 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | Surface Mount | 1206 | BP | 200 | 0.5 pF | 6.8 nF |
| BR | 100 | 820 pF | 0.47 µF | ||||||||
| BX | 0.39 µF | ||||||||||
| VJ Hi-Rel Series | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 3640 | X7R | 500 | 15 nF | 6.8 µF |
| 0402 | C0G (NP0) | 100 | 0.5 pF | 180 pF | |||||||
| X7R | 100 pF | 22 nF | |||||||||
| 0805 | C0G (NP0) | 500 | 0.5 pF | 3.3 nF | |||||||
| 0603 | X7R | 100 | 270 pF | 0.1 µF | |||||||
| 1210 | C0G (NP0) | 500 | 0.5 pF | 12 nF | |||||||
| 0805 | X7R | 200 | 390 pF | 0.39 µF | |||||||
| 1206 | C0G (NP0) | 600 | 0.5 pF | 10 nF | |||||||
| X7R | 500 | 680 pF | 1 µF | ||||||||
| 1808 | C0G (NP0) | 22 pF | 10 nF | ||||||||
| X7R | 1 nF | 0.27 µF | |||||||||
| 1812 | C0G (NP0) | 47 pF | 22 nF | ||||||||
| 1210 | X7R | 1 nF | 1 µF | ||||||||
| 1825 | C0G (NP0) | 100 pF | 39 nF | ||||||||
| 1812 | X7R | 3.9 nF | 1 µF | ||||||||
| 2220 | C0G (NP0) | 100 pF | 47 nF | ||||||||
| 1825 | X7R | 10 nF | 2.7 µF | ||||||||
| 0402 | X5R | 16 | 27 nF | 0.1 µF | |||||||
| 2220 | X7R | 500 | 10 nF | 2.2 µF | |||||||
| 2225 | C0G (NP0) | 120 pF | 56 nF | ||||||||
| X7R | 10 nF | 4.7 µF | |||||||||
| 0603 | C0G (NP0) | 200 | 0.5 pF | 1.8 nF | |||||||
| X5R | 6.3 | 0.12 µF | 0.15 µF | ||||||||
| VJ HVArc Guard® | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High-Voltage Applications | Surface Mount | 1206 | C0G (NP0) | 1500 | 10 pF | 1.5 nF |
| 0805 | 430 pF | ||||||||||
| 1210 | 2.7 nF | ||||||||||
| 2220 | 470 pF | 5.6 nF | |||||||||
| 2225 | 2500 | 8.2 nF | |||||||||
| 0805 | X7R | 1000 | 100 pF | 3.3 nF | |||||||
| 1206 | 47 nF | ||||||||||
| 1808 | 0.1 µF | ||||||||||
| 1210 | 82 nF | ||||||||||
| 1812 | 0.27 µF | ||||||||||
| VJ Non-Magnetic Series | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | Surface Mount | 0805 | C0G (NP0) | 500 | 0.5 pF | 3.3 nF |
| 0603 | X7R | 100 | 270 pF | 0.1 µF | |||||||
| 1206 | C0G (NP0) | 600 | 0.5 pF | 10 nF | |||||||
| 0805 | X7R | 200 | 390 pF | 0.39 µF | |||||||
| 1210 | C0G (NP0) | 500 | 0.5 pF | 12 nF | |||||||
| 1206 | X7R | 680 pF | 1 µF | ||||||||
| 1808 | C0G (NP0) | 3000 | 10 pF | 10 nF | |||||||
| 1210 | X7R | 500 | 1 nF | 1 µF | |||||||
| 1812 | C0G (NP0) | 3000 | 10 pF | 22 nF | |||||||
| 1808 | X7R | 220 pF | 0.27 µF | ||||||||
| 1825 | C0G (NP0) | 1000 | 15 pF | 39 nF | |||||||
| 1812 | X7R | 3000 | 270 pF | 1 µF | |||||||
| 2220 | C0G (NP0) | 1000 | 100 pF | 47 nF | |||||||
| 1825 | X7R | 10 nF | 2.7 µF | ||||||||
| 2225 | C0G (NP0) | 120 pF | 56 nF | ||||||||
| 2220 | X7R | 3000 | 1 nF | 2.2 µF | |||||||
| 0402 | X5R | 16 | 27 nF | 0.1 µF | |||||||
| 2225 | X7R | 2000 | 5.6 nF | 4.7 µF | |||||||
| 0402 | C0G (NP0) | 100 | 0.5 pF | 180 pF | |||||||
| 0603 | X5R | 6.3 | 0.12 µF | 0.15 µF | |||||||
| 3640 | X7R | 500 | 15 nF | 6.8 µF | |||||||
| 0603 | C0G (NP0) | 200 | 0.5 pF | 1.8 nF | |||||||
| 0402 | X7R | 100 | 100 pF | 22 nF | |||||||
| VJ X8R | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications | Surface Mount | 0603 | X8R | 50 | 470 pF | 33 nF |
| 0805 | 0.1 µF | ||||||||||
| 1206 | 1 nF | 0.22 µF | |||||||||
| 1210 | 10 nF | 0.39 µF | |||||||||
| VJ....31/VJ....34 Automotive MLCC | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | Surface Mount | 0603 | X7R | 200 | 330 pF | 0.15 µF |
| 0805 | 500 | 0.47 µF | |||||||||
| 1206 | 630 | 220 pF | 1 µF | ||||||||
| 0402 | C0G (NP0) | 100 | 1 pF | 220 pF | |||||||
| 1210 | X7R | 630 | 390 pF | 1 µF | |||||||
| 0603 | C0G (NP0) | 200 | 1 pF | 820 pF | |||||||
| 1812 | X7R | 630 | 10 nF | 1 µF | |||||||
| 0805 | C0G (NP0) | 500 | 1 pF | 3.9 nF | |||||||
| 0603 | X8R | 50 | 470 pF | 33 nF | |||||||
| 1206 | C0G (NP0) | 630 | 1 pF | 10 nF | |||||||
| 0805 | X8R | 50 | 470 pF | 0.1 µF | |||||||
| 1210 | C0G (NP0) | 630 | 100 pF | 22 nF | |||||||
| 1206 | X8R | 50 | 10 nF | 0.22 µF | |||||||
| 0805 | X5R | 10 | 0.56 µF | 1 µF | |||||||
| 1812 | C0G (NP0) | 3000 | 12 pF | 22 nF | |||||||
| 1210 | X8R | 50 | 10 nF | 0.39 µF | |||||||
| 0402 | X7R | 100 | 120 pF | 47 nF | |||||||