Capacitors - - Tubular
All 3 datasheets shown.
| Series | Type | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| MDL. | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Tubular Capacitor Sets | |||
| RD 030100, RD 045120 | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Tubular Capacitors, Screw & Band Mounting | 7 | 1.5 nF | 1.5 nF |
| 10 | 800 pF | 4.7 nF | ||||||
| 11 | 200 pF | 3 nF | ||||||
| 8 | 100 pF | 1.2 nF | ||||||
| RDQL 03.., RDQT | ![]() |
![]() datasheet |
Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Tubular Capacitors 400 VDC with Controlled Short-term Stability (KzK) | 400 | ||