Capacitors - - Computer

    All 25 datasheets shown.
    Series Type Technology Description Mounting Case (EIA & Mil) Dielectric Voltage (V) Capacitance (min) Capacitance (max)
    050/052 PED-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Eurodin Printed Wiring Snap In 100 470 µF 6800 µF
    47 µF 1000 µF
    63 10 µF 6800 µF
    40
    25
    16
    10
    058/059 PLL-SI info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Snap-In Snap In 10 10 µF 6800 µF
    63 680 µF
    100 330 µF 3300 µF
    33 µF 1000 µF
    50 10 µF 6800 µF
    40
    25
    16
    106 PED-ST info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Eurodin Screw Terminals Screw Terminal 40 10 µF 6800 µF
    63
    100
    162/163 PLL-PW info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Printed Wiring Snap In 63 10 µF 6800 µF
    40
    25
    16
    200 150 µF 2200 µF
    100 470 µF 6800 µF
    400 68 µF 1000 µF
    385
    250 100 µF 1500 µF
    EY info PDF icon
    datasheet
    Capacitors, Fixed Aluminum Aluminum Capacitors Power Solder Lug Style 100 470 µF 6800 µF
    63 10 µF
    40
    25
    16
    10
    VJ....W1BC High Q Dielectric info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications Surface Mount 0402 High Q 50 0.5 pF 470 pF
    0603 100 3.3 nF
    VJ....W1BC MLCC Chip Array info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 0612 X7R 50 180 pF 0.1 µF
    Y5V 10 nF
    C0G (NP0) 10 pF 470 pF
    VJ....W1BC Ultra High Q/Low ESR info PDF icon
    datasheet
    Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra High Q Commodity Applications Surface Mount 0201 Ultra High Q 25 0.1 pF 18 pF
    0402 50 22 pF
    0603 250 0.3 pF 470 pF
    194D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget®, Conformal Coated Surface Mount 4 2.2 µF 330 µF
    20 0.47 µF 33 µF
    6 1.5 µF 330 µF
    10 1 µF 120 µF
    15 0.68 µF 68 µF
    25 0.33 µF 33 µF
    35 0.1 µF 15 µF
    50 6.8 µF
    195D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated Surface Mount 50 pF 10 µF
    4 2.2 µF 330 µF
    16 pF 68 µF
    20 47 µF
    25 15 µF
    220 µF
    40 6.8 µF
    572D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 6.3 33 µF 220 µF
    10 10 µF 100 µF
    16 22 µF
    25 2.2 µF 10 µF
    4 220 µF 220 µF
    35 2.2 µF 2.2 µF
    591D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 16 4.7 µF 220 µF
    20 2.2 µF 33 µF
    25 68 µF
    6.3 10 µF 1500 µF
    35 1 µF 10 µF
    10 4.7 µF 330 µF
    50 1 µF 4.7 µF
    4 22 µF 1000 µF
    592D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 10 4.7 µF 680 µF
    4 22 µF 2200 µF
    6.3 10 µF
    16 4.7 µF 220 µF
    20 2.2 µF 33 µF
    25 68 µF
    35 1 µF 10 µF
    50
    594D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 6.3 22 µF 220 µF
    4 33 µF 1500 µF
    595D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, Conformal Coated, Maximum CV Surface Mount 35 0.33 µF 47 µF
    10 2.2 µF 680 µF
    16 1.5 µF 330 µF
    20 0.68 µF 180 µF
    4 4.7 µF 1500 µF
    50 0.1 µF 22 µF
    6.3 3.3 µF 1000 µF
    25 0.47 µF 100 µF
    597D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Ultra-Low ESR, Conformal Coated, Maximum CV Surface Mount 63 pF 22 µF
    6.3 330 µF 470 µF
    10
    20 220 µF pF
    35 47 µF 100 µF
    4 pF 1500 µF
    470 µF
    695D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Conformal Coated Surface Mount 50 0.1 µF 10 µF
    6 4.7 µF 220 µF
    4 270 µF
    15 1.5 µF 100 µF
    10 3.3 µF 150 µF
    35 0.22 µF 15 µF
    25 0.47 µF 33 µF
    20 1 µF 47 µF
    0.1 µF 270 µF
    CWR06 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Conformal Coated, Military MIL-PRF-55365/4 Qualified Surface Mount 25 0.33 µF 15 µF
    35 0.22 µF 6.8 µF
    50 0.1 µF 6 µF
    6 1.5 µF 68 µF
    20 0.47 µF 22 µF
    10 1 µF 47 µF
    15 0.68 µF 33 µF
    4 2.2 µF 100 µF
    CWR16 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Conformal Coated, Extended Range, Military, MIL-PRF-55365/13 Qualified Surface Mount 4 3.3 µF 330 µF
    6
    10 2.2 µF 220 µF
    15 1 µF 100 µF
    20 0.68 µF 47 µF
    25 pF 33 µF
    35 0.33 µF 15 µF
    T95 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount®, High-Rel, Conformal Coated Case Surface Mount 25 0.68 µF 100 µF
    35 0.15 µF 47 µF
    6.3 4.7 µF 680 µF
    50 22 µF
    10 3.3 µF 680 µF
    16 2.2 µF 330 µF
    4 6.8 µF
    20 1.5 µF 150 µF
    T96 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated Surface Mount 35 pF 47 µF
    4 330 µF 330 µF
    6.3 pF 680 µF
    50 22 µF
    10 680 µF
    16 330 µF
    20 47 µF 150 µF
    25 33 µF 100 µF
    T97 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case Surface Mount 4 470 µF 1500 µF
    16 220 µF 470 µF
    50 15 µF 47 µF
    6.3 330 µF 1000 µF
    10 µF 330 µF
    10 330 µF 1000 µF
    T98 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, HI-Rel COTS, Built in Fuse Conformal Coated Surface Mount 50 15 µF 47 µF
    22 µF 330 µF
    4 470 µF 1500 µF
    6.3 330 µF 1000 µF
    10 680 µF
    16 220 µF 220 µF
    TR8 info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan™ Low ESR, Lead Frameless Molded Surface Mount 4 33 µF 220 µF
    10 10 µF 47 µF
    16 1 µF 4.7 µF
    6.3 10 µF 33 µF
    136D info PDF icon
    datasheet
    Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55 °C to + 125 °C Operation, Low ESR Through Hole 8 25 µF 850 µF
    10 20 µF 750 µF
    15 15 µF 540 µF
    25 10 µF 350 µF
    30 8 µF 300 µF
    35 15 µF 270 µF
    50 5 µF 160 µF
    60 4 µF 140 µF
    75 3.5 µF 110 µF
    6 30 µF 1200 µF
    100 2.5 µF 86 µF
    125 1.7 µF 56 µF