VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsSolid TantalumConformal Coated
Contact information for:
Distributors
Sales Representatives
Sales Offices

Wireless Applications: 70°C, 0.5Amps

Conformal Coated Offerings: Operation up to 4.5 V for 6.3V Rated Capacitors

Series

Rating

Case

Customer Part Number

Height

591D

100µF-6.3V

C

591D107X_6W3C2T15H

1.5 mm

100µF-6.3V

R

591D107X_6W3R2T15H

1.5 mm

150µF-6.3V

R

591D157X_6W3R2T15H

1.5 mm

220µF-6.3V

C

591D227X_6W3C2T20H

2.0 mm

330µF-6.3V

D

591D337X_6W3D2T20H

2.0 mm

470µF-6.3V

R

591D477X_6W3R2T20H

2.0 mm

592D

100µF-6.3V

C

592D107X_6W3C2T15H

1.5 mm

100µF-6.3V

R

592D107X_6W3R2T15H

1.5 mm

100µF-6.3V

B

592D107X_6W3B2T20H

2.0 mm

150µF-6.3V

R

592D157X_6W3R2T15H

1.5 mm

220µF-6.3V

C

592D227X_6W3C2T20H

2.0 mm

330µF-6.3V

D

592D337X_6W3D2T20H

2.0 mm

470µF-6.3V

R

592D477X_6W3R2T20H

2.0 mm

1500µF-6.3V

X

592D158X_6W3X2T25H

2.5 mm

594D

330µF-6.3V

C

594D337X_6W3C2T

Standard

470µF-6.3V

D

594D477X_6W3D2T

Standard

680µF-6.3V

R

594D687X_6W3R2T

Standard

1000µF-6.3V

R

594D108X_6W3R2T

Standard

595D

330µF-6.3V

C

595D337X_6W3C2T

Standard

470µF-6.3V

D

595D477X_6W3D2T

Standard

680µF-6.3V

R

595D687X_6W3R2T

Standard

1000µF-6.3V

R

595D108X_6W3R2T

Standard

 591D datasheet
 592D datasheet
 594D datasheet
 595D datasheet
 Technical note

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account