Capacitors - - DSCC
-
- Vishay’s New Wet Tantalum Capacitor, Approved to New DSCC Drawing 10004, Offers Industry’s Highest Capacitance to 10,000 μF in T1, T2, T3, and T4 Case Codes April 05, 2010
- Vishay's New SuperTan® Extended-Range Capacitors OfferIndustry-High 6000 Microfarad Capacitance in Standard T4 Package July 29, 2005
All Capacitors press release
All 11 datasheets shown.
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Dielectric | Voltage (V) | Capacitance (min) | Capacitance (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| DSCC 03029 | ![]() |
![]() datasheet |
Capacitors, Fixed | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | Surface Mount | BR | 100 pF | 10 nF | |||
| BX | |||||||||||
| BP | 100 | 0.5 pF | pF | ||||||||
| DSCC 03028 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | Surface Mount | 0603 | BP | 0.5 pF | pF | |
| BR | 100 pF | ||||||||||
| BX | |||||||||||
| DSCC 05006 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | Surface Mount | 0805 | BX | 100 | 100 pF | 0.18 µF |
| BR | 0.22 µF | ||||||||||
| BP | 200 | 0.5 pF | 3.3 nF | ||||||||
| DSCC 05007 | ![]() |
![]() datasheet |
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007 | Surface Mount | 1206 | BP | 200 | 0.5 pF | 6.8 nF |
| BR | 100 | 820 pF | 0.47 µF | ||||||||
| BX | 0.39 µF | ||||||||||
| DSCC 04053 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Approved, Built-In Fuse | Surface Mount | 6032-28 | 25 | 2.2 µF | 10 µF | |
| 7343-43 | 6 | 100 µF | 330 µF | ||||||||
| 7343-31 | 25 | 10 µF | 22 µF | ||||||||
| 6032-28 | 10 | 47 µF | |||||||||
| 7343-43 | 25 | 22 µF | 22 µF | ||||||||
| 7343-31 | 10 | 33 µF | 150 µF | ||||||||
| 6032-28 | 35 | 1.5 µF | 3.3 µF | ||||||||
| 7343-43 | 10 | 68 µF | 220 µF | ||||||||
| 7343-31 | 35 | 4.7 µF | 6.8 µF | ||||||||
| 6032-28 | 16 | 6.8 µF | 22 µF | ||||||||
| 7343-43 | 35 | 10 µF | |||||||||
| 7343-31 | 16 | 22 µF | 47 µF | ||||||||
| 6032-28 | 50 | 0.47 µF | 1.5 µF | ||||||||
| 4 | 68 µF | 100 µF | |||||||||
| 7343-43 | 16 | 47 µF | |||||||||
| 7343-31 | 4 | 150 µF | 330 µF | ||||||||
| 6032-28 | 20 | 4.7 µF | 10 µF | ||||||||
| 7343-31 | 50 | 2.2 µF | 3.3 µF | ||||||||
| 7343-43 | 4 | 330 µF | 470 µF | ||||||||
| 7343-31 | 20 | 15 µF | 22 µF | ||||||||
| 6032-28 | 6 | 68 µF | |||||||||
| 7343-43 | 20 | 33 µF | 47 µF | ||||||||
| 7343-31 | 6 | 47 µF | 220 µF | ||||||||
| DSCC 06013, DSCC 06014, DSCC 06015, DSCC 06016 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Space Level, Established Reliability, DSCC Drawings 06013, 06014, 06015, 06016 | Through Hole | 30 | 8 µF | 560 µF | ||
| 50 | 5 µF | 330 µF | |||||||||
| 60 | 4 µF | 270 µF | |||||||||
| 75 | 3.5 µF | 220 µF | |||||||||
| 100 | 2.5 µF | 120 µF | |||||||||
| 125 | 1.7 µF | 82 µF | |||||||||
| 8 | 25 µF | 1800 µF | |||||||||
| 10 | 20 µF | 1500 µF | |||||||||
| 15 | 15 µF | 1000 µF | |||||||||
| 6 | 30 µF | 2200 µF | |||||||||
| 25 | 10 µF | 680 µF | |||||||||
| DSCC 10004 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | SuperTan® Extended (10004) Capacitors, Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 60 | 1000 µF | 1000 µF | ||
| 100 | 400 µF | 400 µF | |||||||||
| 75 | 180 µF | 750 µF | |||||||||
| 125 | 270 µF | 270 µF | |||||||||
| 10 | 10 µF | 4700 µF | |||||||||
| 16 | 3300 µF | 6000 µF | |||||||||
| 35 | 2500 µF | 2500 µF | |||||||||
| 30 | 3300 µF | 3300 µF | |||||||||
| 25 | 4000 µF | 4000 µF | |||||||||
| 50 | 1500 µF | 1500 µF | |||||||||
| DSCC 93026 | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | DSCC 93206 SuperTan® Wet Tantalum Capacitors | Through Hole | 25 | 120 µF | 1800 µF | ||
| 30 | 100 µF | 1500 µF | |||||||||
| 50 | 68 µF | 680 µF | |||||||||
| 60 | 47 µF | 560 µF | |||||||||
| 75 | 33 µF | 470 µF | |||||||||
| 100 | 15 µF | 220 µF | |||||||||
| 125 | 10 µF | 150 µF | |||||||||
| ST | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 50 | 68 µF | 680 µF | ||
| 60 | 47 µF | 560 µF | |||||||||
| 75 | 33 µF | 470 µF | |||||||||
| 100 | 15 µF | 220 µF | |||||||||
| 125 | 10 µF | 150 µF | |||||||||
| 25 | 120 µF | 1800 µF | |||||||||
| 30 | 100 µF | 1500 µF | |||||||||
| STE | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | SuperTan® Extended (STE) Capacitors, Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 30 | 3300 µF | 3300 µF | ||
| 16 | 6000 µF | ||||||||||
| 35 | 2800 µF | 2800 µF | |||||||||
| 125 | 270 µF | 270 µF | |||||||||
| 75 | 180 µF | 750 µF | |||||||||
| 50 | 1500 µF | 1500 µF | |||||||||
| 60 | 1000 µF | 1000 µF | |||||||||
| 10 | 10 µF | 4700 µF | |||||||||
| 25 | 4000 µF | 4000 µF | |||||||||
| 100 | 400 µF | 400 µF | |||||||||
| XTH-K-L-M-V | ![]() |
![]() datasheet |
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Through Hole | 30 | 7 µF | 1300 µF | ||
| 450 | 5 µF | 80 µF | |||||||||
| 18 | 35 µF | 1800 µF | |||||||||
| 8 | 1 µF | 140 µF | |||||||||
| 630 | 3.5 µF | 88 µF | |||||||||
| 360 | 2 µF | 76 µF | |||||||||
| 12 | 580 µF | 2200 µF | |||||||||
| 180 | 2 µF | 230 µF | |||||||||
| 50 | 900 µF | 900 µF | |||||||||
| 90 | 8 µF | 450 µF | |||||||||
| 4022 µF | 4022 µF | ||||||||||
| 40 | 190 µF | 1000 µF | |||||||||
| 35 | 20 µF | 60 µF | |||||||||
| 20 | 5 µF | 200 µF | |||||||||
| 270 | 2.5 µF | 150 µF | |||||||||
| 10 | 3 µF | 100 µF | |||||||||
| 540 | 4 µF | 84 µF | |||||||||
| 60 | 9 µF | 750 µF | |||||||||